SCLA055 September 2022 SN74AHCT08 , SN74AHCT08Q-Q1 , SN74HCS08 , SN74HCS08-Q1 , SN74LVC08A , SN74LVC08A-Q1
For the purpose of this report, a simplified DC fast charger block diagram is used to illustrate the logic and translation use cases, see Figure 1-1 and Figure 1-2. Each red block has an associated use-case document. Links are provided in Table 1-1 and Table 1-2. For a more complete block diagram, see the Interactive Online end Equipment Reference Diagram for DC Fast Charging Stations.
Each use case is linked to a separate short document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided simplified block diagram.
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
AC/DC Power Topologies | Separate Voltage Nodes | Separate Digital Voltage Nodes |
DC/DC Power Topologies | Enable Gate Drivers | Add Enable to Gate Drivers |
Power Board Wired Interface | Redrive Digital Signal | Redrive Digital Signals |
Power Board Non-Isolated DC/DC Power Supply | Power Good | Combine Power Good Signals |
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Power Board Self Diagnostics and Monitoring | I2C | Translate Voltages for I2C |
SPI | Translate Voltages for SPI |
Each use case is linked to a separate short document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided simplified block diagram.
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Output User Interface | Drive Indicator LED | Drive Indicator LEDs |
Input User Interface | Input Expansion | Increase the Number of Inputs on a Microcontroller |
Output Expansion | Increase the Number of Outputs on a Microcontroller |
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Wireless Interface | UART | Translate Voltages for UART |
It is common to see DC fast chargers include multiple gate drivers. The gate driver can have safety features included, they can be included in software, or an added logic circuit can be used to disable signals when required. By using AND gates, a single input can be used to control many gate drivers, forcing them all into the off state at the same time.
Part Number | AEC-Q100 | VCC Range | Channels | Features |
---|---|---|---|---|
SN74LVC08A | 1.65 V — 3.6 V | 4 | High Drive Strength - 24 mA | |
SN74LVC08A-Q1 | ✓ | 2 V — 3.6 V | ||
SN74AHCT08 | 4.5 V — 5.5 V | 4 | TTL-compatible inputs | |
SN74AHCT08Q-Q1 | ✓ | |||
SN74HCS08 | 2 V — 6 V | 4 | Schmitt-trigger inputs | |
SN74HCS08-Q1 | ✓ |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2022, Texas Instruments Incorporated