SN74HCS08

ACTIVE

4-ch, 2-input 2-V to 6-V high-speed (12 ns) AND gate with Schmitt trigger inputs

alarmNotifications Order now

Product details

Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family HCS Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Input type Schmitt-Trigger Output type Push-Pull Features High speed (tpd 10- 50ns) Data rate (max) (Mbps) 130 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26 TSSOP (PW) 14 32 mm² 5 x 6.4 WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 6 V
  • Extended ambient temperature range: –40°C to +125°C, TA
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 6 V
  • Extended ambient temperature range: –40°C to +125°C, TA

This device contains four independent 2-input AND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.

This device contains four independent 2-input AND Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A ● B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74AC08 ACTIVE 4-ch, 2-input, 1.5-V to 5.5-V high-speed (7 ns) 24-mA drive strength AND gate Shorter average propagation delay (6ns), higher average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet SN74HCS08 Quadruple 2-Input AND Gates with Schmitt-Trigger Inputs datasheet (Rev. C) PDF | HTML 07 Dec 2021
Product overview Sequence Supplies With Simple Timers and Logic PDF | HTML 05 Apr 2023
Application brief Optimizing Industrial Robot CPU Boards with Logic and Voltage Translation PDF | HTML 12 Dec 2022
Application brief Optimizing WLAN and WiFi Access Point Systems With Logic and Voltage Translation PDF | HTML 03 Nov 2022
Application brief Optimizing Board Space for Discrete LOGIC Designs Using Smallest Package Solutio (Rev. A) PDF | HTML 29 Sep 2022
Application brief Optimizing DC Fast Charger Systems Using Logic and Translation PDF | HTML 22 Sep 2022
Application brief Optimizing String Inverter Systems Using Logic and Translation PDF | HTML 05 May 2022
Application brief Optimizing Single Board Computers (SBC) Systems Using Logic and Translation PDF | HTML 19 Nov 2021
Application brief Enabling Optimal Solar Inverter Power Stage Designs with Logic PDF | HTML 17 Aug 2021
Application brief Optimizing Micro Inverter Systems Using Logic and Translation PDF | HTML 03 Aug 2021
Application brief Simplifying Solid-State Relay Designs With Logic PDF | HTML 08 Jan 2021
Application brief Driving Indicator LEDs 15 Oct 2020
Application brief Combine Power Good Signals PDF | HTML 02 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74HCS08 Behavioral SPICE Model

SCLM295.ZIP (7 KB) - PSpice Model
Simulation model

SN74HCS08 IBIS Model (Rev. B)

SCLM151B.ZIP (51 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos