SCLT013 April 2023 SN74HCS08 , SN74HCS08-Q1 , SN74HCS11 , SN74HCS11-Q1 , SN74LVC1G57 , SN74LVC1G58
In many modern systems, multiple power supplies must be turned on in a pre-defined sequence before the system controller can be started. Often the exact timing of this is not as important as the order of operations. For these applications, logic gates with Schmitt-trigger inputs provide a fast and easy way to provide a reliable power-up sequence with minimum added power consumption.
Part Number | Automotive Qualified | VCC Range | Type | Features |
---|---|---|---|---|
SN74HCS08-Q1 | ✓ | 2 V – 6 V | Quad AND gate |
Schmitt-trigger inputs Positive input clamp diodes on all pins; add series resistors if input voltage exceeds VCC |
SN74HCS08 | ||||
SN74LVC1G17-Q1 | ✓ | 1.65 V – 5.5 V | Schmitt-trigger buffer |
Schmitt-trigger inputs Inputs are overvoltage tolerant; signals can exceed VCC |
SN74LVC1G17 | ||||
SN74LVC1G57 | 1.65 V – 5.5 V | Configurable Logic Gate |
Schmitt-trigger inputs Between the '1G57 and '1G58, all 2-input logic gate functions can be produced. See data sheets for details. |
|
SN74LVC1G58 |
For more devices, browse the online parametric tool where products can be sorted by desired voltage, channel numbers, and other features.