SCLA041 January 2021 SN74HCS08 , SN74HCS74 , SN74LVC1G08 , SN74LVC1G74 , SN74LVC2G08 , SN74LVC2G79
Analog applications have utilized mechanical relays to interface between higher voltage sub-systems and lower voltage control sub-systems. Historically, relay functionality has been implemented using electro-mechanical relays that are costly, large, bulky, and prone to wear over time, potentially leading to reliability issues. Solid-state relays are replacing traditional mechanical relays in many newer digital systems especially for smaller form factor applications such as smart thermostats and building control panels. Using simple building block IC circuits, designers can implement a solid-state relay that will eliminate electro-mechanical relay with a robust IC-based circuit solution. Simple logic devices can be used to help optimize and simplify solid-state relay implementations.
The solid-state relay control logic circuitry shown in the figure (right) uses simple logic devices such as the SN74LVC1G74 D-type flip-flop and the SN74LVC1G08 positive AND gate, to initiate the turn on and off the MOSFETs that are used in the solid-state relay implementation. Using simple logic ICs provide an efficient, robust, and cost-effective control circuit for a solid-state relay that can be implemented within applications such as thermostats, building HVAC control panels, or almost any other system where solid-state relays can be used to replace traditional mechanical relays. For more information on TI logic solutions, see www.ti.com/logic.
Device |
Function |
---|---|
SN74LVC1G08 | Single two-input AND gate |
SN74LVC2G08 | Dual two-input AND gate |
SN74HCS08 | Quad two-input AND gate |
SN74LVC1G74 | Single D flip-flop |
SN74LVC2G79 | Dual D flip-flop |
SN74HCS74 | Schmitt-trigger input dual D flip-flop |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS. |
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources. |
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products. |
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2020, Texas Instruments Incorporated |