All trademarks are the property of their respective owners.
5G networks demand RF repeaters that can support very large signal bandwidth. The AFE7422 and AFE7444 (AFE74xx) include dual- and quad-channel, 14-bit, RF-sampling analog front ends (AFEs) that integrate four digital-to-analog converters (DAC) and four analog-to-digital converters (ADC) capable of sampling up to 9 GHz and 3 GHz, respectively.
Features include: