The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.
The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.
The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40°C to 125°C.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN6501 | SOT-23 (5) | 2.90 mm x 1.60 mm |
Changes from Revision H (July 2019) to Revision I (January 2021)
Changes from Revision G (July 2014) to Revision H (July 2019)
Changes from Revision F (August 2013) to Revision G (July 2014)
Changes from Revision E (January 2013) to Revision F (August 2013)
Changes from Revision D (September 2012) to Revision E (January 2013)
Changes from Revision C (March 2012) to Revision D (September 2012)
Changes from Revision B (March 2012) to Revision C (March 2012)
Changes from Revision A (March 2012) to Revision B (March 2012)
Changes from Revision * (February 2012) to Revision A (March 2012)