SLLSEI6G September   2014  – January 2017 ISO7340C , ISO7340FC , ISO7341C , ISO7341FC , ISO7342C , ISO7342FC

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Power Ratings
    6. 7.6  Insulation Specifications
    7. 7.7  Safety-Related Certifications
    8. 7.8  Safety Limiting Values
    9. 7.9  Electrical Characteristics—5-V Supply
    10. 7.10 Supply Current Characteristics—5-V Supply
    11. 7.11 Electrical Characteristics—3.3-V Supply
    12. 7.12 Supply Current Characteristics—3.3-V Supply
    13. 7.13 Switching Characteristics—5-V Supply
    14. 7.14 Switching Characteristics—3.3-V Supply
    15. 7.15 Insulation Characteristics Curves
    16. 7.16 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device I/O Schematics
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Isolated Data Acquisition System for Process Control
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Typical Supply Current Equations
            1. 10.2.1.2.1.1 ISO7340x
            2. 10.2.1.2.1.2 ISO7341x
            3. 10.2.1.2.1.3 ISO7342x
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical Application for Module With 16 Inputs
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
      3. 10.2.3 Typical Application for RS-232 Interface
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 PCB Material
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Community Resource
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Features

  • Signaling Rate: 25 Mbps
  • Integrated Noise Filter on the Inputs
  • Default Output High and Low Options
  • Low Power Consumption, Typical ICC per Channel at 1 Mbps:
    • ISO7340x: 0.9 mA (5-V Supplies),
      0.7 mA (3.3-V Supplies)
    • ISO7341x: 1.2 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
    • ISO7342x: 1.3 mA (5-V Supplies),
      0.9 mA (3.3-V Supplies)
  • Low Propagation Delay: 31 ns
    Typical (5-V Supplies)
  • 3.3-V and 5-V Level Translation
  • Wide Temperature Range: –40°C to 125°C
  • 70-KV/μs Transient Immunity,
    Typical (5-V Supplies)
  • Robust Electromagnetic Compatibility (EMC)
    • System-level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Operates from 3.3-V and 5-V Supplies
  • Wide-Body SOIC-16 Package
  • Safety-Related Certifications:
    • 4242-VPK Basic Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
    • 3-KVRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
    • GB4943.1-2011 CQC Certified

Applications

  • Optocoupler Replacement in:
    • Industrial Fieldbus
      • Profibus
      • Modbus
      • DeviceNet Data Buses
    • Servo Control Interface
    • Motor Control
    • Power Supplies
    • Battery Packs

Description

The ISO734x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.

The ISO7340x device has four channels in forward direction, the ISO7341x device has three forward and one reverse-direction channels, and the ISO7342x device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is low for devices with suffix F and high for devices without suffix F. See the Device Functional Modes section for further details.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE
ISO7340C SOIC (16) 10.30 mm × 7.50 mm
ISO7340FC
ISO7341C
ISO7341FC
ISO7342C
ISO7342FC
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

ISO7340C ISO7340FC ISO7341C ISO7341FC ISO7342C ISO7342FC Simplified_Schematic_sllsei6.gif
VCCI and GNDI are supply and ground connections respectively for the input channels.
VCCO and GNDO are supply and ground connections respectively for the output.

Revision History

Changes from F Revision (August 2016) to G Revision

  • Deleted Reinforced from the data sheet titleGo
  • the production tested note for the UL VRMS value from the Safety-Related CertificationsGo

Changes from E Revision (April 2015) to F Revision

  • Changed the minimum air gap (clearance) parameter (L(I01)) to the external clearance parameterGo
  • Changed the minimum external tracking (creepage) parameter (L(I02)) to the external creepage parameterGo
  • Changed the typ value for the enable propagation delay, high impedance-to-high output parameter of the FC devices and the typ value for the enable propagation delay, high impedance-to-low output parameter of the C devices from 16 to 16000 in the Switching Characteristics—3.3-V Supply table Go
  • Added the Receiving Notification of Documentation Updates section Go

Changes from D Revision (March 2015) to E Revision

  • Deleted "(VDE V0884-10):2006-12" and "(VDE 0411-1:2011-07)" from the Features Safety and Regulatory Approvals:Go
  • Deleted "(Approval Pending)" From the CSA Component Acceptance list item in the FeaturesGo
  • Deleted IEC from the section title: Insulation and Safety-Related Specifications for DW-16 Package Go
  • Changed the TEST Conditions of CTI in Insulation and Safety-Related Specifications for DW-16 PackageGo
  • Changed the Test Conditions of VISO in Insulation Characteristics Go
  • Changed column CSA in the Safety-Related Certifications table Go
  • Changed From: VCC1 To: VCCI in Switching Characteristics Test Circuit and Voltage Waveforms Go
  • Changed From: VCC1 To: VCCI and From: VCC2 To: VCCO in Common-Mode Transient Immunity Test CircuitGo

Changes from C Revision (December 2014) to D Revision

  • Changed the DIN V VDE 0884-10 number in the Features Safety and Regulatory Approvals:Go
  • Added "(Approval Pending)" to the CSA Component Acceptance list item in the FeaturesGo
  • Deleted "All Agencies Approvals Planned" from the Features Safety and Regulatory Approvals:Go
  • Changed the Simplified Schematic: VCC1 To VCCI, VCC2 to VCCO and GND1 to GNDI, GND2 to GNDO. Added Notes 1 and 2.Go
  • Added Note: "Maximum voltage must not exceed 6 V:" to Absolute Maximum RatingsGo
  • Added "DT1" to the Minimum internal gap in Insulation and Safety-Related Specifications for DW-16 PackageGo
  • Changed VIORM "Maximum repetitive peak voltage" To: "Maximum repetitive peak isolation voltage per DIN V VDE V 0884-10" in Insulation Characteristics Go
  • Changed VIOTM From: "DIN V VDE 0884-10 " To: "DIN V VDE V 0884-10" in Insulation Characteristics Go
  • Changed VIOSM "Maximum surge voltage per DIN V VDE 0884-10 " To: "Maximum surge isolation voltage per DIN V VDE V 0884-100" in Insulation Characteristics Go
  • Changed VIOSM Test Conditions in Insulation Characteristics Go
  • Changed VPR From: "DIN V VDE 0884-10 " To: "DIN V VDE V 0884-10" in Insulation Characteristics Go
  • Changed RS Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package From: TS To: TS = 150°C Go
  • Changed the Safety-Related Certifications table Go
  • Changed title From: " IEC Safety Limiting Values" To: Safety Limiting ValuesGo
  • Changed MIN value for VOH in the Electrical Characteristics From: VCCx - 0.5 To: VCCO - 0.5 Go
  • Changed VCCx To VCCO in Note 1 of the Electrical CharacteristicsGo
  • Changed MIN value for VOH in the Electrical Characteristics From: VCCx - 0.5 To: VCCO - 0.5 Go
  • Changed VCCx To VCCO in Note 1 of the Electrical CharacteristicsGo
  • Changed Function Table Header information From: INPUT-SIDE VCC To: VCCI and OUTPUT-SIDE VCC To: VCCOGo
  • Changed Device I/O Schematics From: VCC To: VCCI on the inputs and VCCO on Output and EnabledGo
  • Moved Typical ISO7340x Circuit Hook-up to Typical ISO7342x-Q1 Circuit Hook-up from the Design Requirements section to the Detailed Design Procedure sectionGo

Changes from B Revision (November 2014) to C Revision

  • Changed the Handling Ratings table to ESD RatingsGo
  • Changed Minimum internal gap MIN value in Insulation and Safety-Related Specifications for DW-16 Package From: 0.014 mm To: 13.5 µmGo
  • Changed Minimum internal gap MIN value in Insulation and Safety-Related Specifications for DW-16 Package From: 13.5 µm To: 13 µmGo
  • Delete text "per DIN V VDE 0884-10" from VIORM in the table in section Insulation Characteristics Go
  • Changed From: VPEAK To VPK in the UNIT column of the table in section Insulation CharacteristicsGo
  • Added VIOSM to the table in section Insulation Characteristics Go
  • Changed the table in Safety-Related Certifications section - removed text "Certified according to", "Approved under", "Recognized under", changed "pending" To: "planned"Go
  • Changed Maximum Repetitive Peak Voltage, 1414 VPK To: Maximum surge voltage , 6000 VPK in the VDE column of the table in section Safety-Related CertificationsGo
  • Changed the ICC2, Supply current, DC to 1 Mbps TYP value From: 3 To 3.2 mA Go
  • Changed the ICC2, Supply current, 10 Mbps TYP value From: 5.1 To 5.6 mA Go
  • Changed the ICC2, Supply current, 25 Mbps TYP value From: 8.6 To 9.3 mA Go
  • Changed the ICC1, Supply current, 10 Mbps TYP value From: 0.8 To 0.9 mA Go
  • Changed the ICC2, Supply current, 10 Mbps TYP value From: 0.3.6 To 3.9 mA Go
  • Changed the ICC2, Supply current, 25 Mbps TYP value From: 5.9 To 6.3 mA Go
  • Added ISO7340 Supply Current vs Data Rate (15-pF Load) and ISO7340x Supply Current vs Data Rate (No Load)Go
  • Changed ISO7341x Supply Current vs Data Rate (No Load)Go

Changes from A Revision (Octoberr 2014) to B Revision

  • Added Test Condition to IEC 60664-1 Ratings Table: Rated mains voltage ≤ 1000 VRMS Go
  • Changed the RIO Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package : Added TA = 25°C at MIN = 1012Go
  • Changed the RIO Test Conditions in Insulation and Safety-Related Specifications for DW-16 Package : Added VIO = 500 V, 100°C ≤ TA ≤ 125°C at MIN = 1011Go
  • Added ISO7341x Supply Current vs Data Rate (15-pF Load) and ISO7341x Supply Current vs Data Rate (No Load)Go

Changes from * Revision (September 2014) to A Revision

  • Changed From a 1 page Product Preview to the full datasheet Go
  • Changed the Simplified Schematic, added ground symbolsGo