Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TUSB320USB Type-C Configuration Channel Logic and Port Control
1 Features
- USB Type-C™ specification
1.1
- Backward compatible with USB Type-C specification
1.0
- Supports up to 3 A of current advertisement and
detection
- Mode configuration
- Host only – DFP
(source)
- Device only – UFP
(sink)
- Dual role port – DRP
- Channel configuration (CC)
- Attach of USB port
detection
- Cable orientation
detection
- Role detection
- Type-C current mode
(default, medium, high)
- VBUS detection
- I2C or GPIO control
- Role configuration control through
I2C
- Supply voltage: 2.7 V to 5 V
- Low current consumption
- Industrial temperature range of –40 to 85°C