Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS53353 High-Efficiency 20-A Synchronous Buck SWIFT™ Converter With Eco-mode™
1 Features
- New product available: TPS548B28 16-V,
20-A synchronous-buck converter with remote
sense
- Conversion input voltage range: 1.5 V to 15
V
- VDD input voltage range: 4.5 V to 25 V
- 92% efficiency from 12 V to 1.5 V at 20 A
- Output voltage range: 0.6 V to 5.5 V
- 5-V LDO output
- Supports single-rail input
- Integrated power MOSFETs with 20 A of continuous
output current
- Auto-skip Eco-mode™ for light-load
efficiency
- < 10-μA shutdown current
- D-CAP™ mode with fast transient response
- Selectable switching frequency from 250 kHz to 1
MHz with external resistor
- Selectable auto-skip or PWM-only operation
- Built-in 1% 0.6-V reference
- 0.7-ms, 1.4-ms, 2.8-ms, and 5.6-ms selectable
internal voltage servo soft start
- Integrated boost switch
- Precharged start-up capability
- Adjustable overcurrent limit with thermal
compensation
- Overvoltage, undervoltage, UVLO, and
overtemperature protection
- Supports all ceramic output capacitors
- Open-drain power-good indication
- Incorporates NexFET™ power block technology
- 22-pin QFN package with PowerPAD™
- For SWIFT™ power products documentation, see
http://www.ti.com/swift