Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
BQ2416xx 2.5-A, Dual-Input, Single-Cell Switched-Mode Li-Ion Battery Charger with Power Path Management and I2C Interface
1 Features
- High-efficiency switched-mode charger with
separate power path control
- Instantly start up system
from a deeply discharged battery or no battery
- Compatible with MaxLife™ technology for faster
charging when used in conjunction with BQ27530
- Dual input, integrated FET charger for up to
2.5-A charging
- 20-V input rating, with
overvoltage protection (OVP)
- 6.5 V for USB
input up to 1.5 A
- 10.5 V for IN
input (BQ24160, BQ24160A, BQ24161, BQ24163) up to 2.5 A
- 6.5 V for IN
input (BQ24168) up to 2.5 A
- Safe and accurate battery management functions
- 1% battery regulation
accuracy
- 10% charge current
accuracy
- Charge parameters programmed using I2C
interface
- Voltage-based, NTC monitoring input
- JEITA compatible
(BQ24160, BQ24160A, BQ24161B, BQ24163, BQ24168)
- Available in small 2.8-mm × 2.8-mm 49-ball WCSP
or 4-mm × 4-mm VQFN-24 packages