The TPS254900-Q1 device is a USB charging-port controller and power switch with short-to-battery protection. This feature provides protection on OUT, DM_IN and DP_IN. These three pins withstand voltage up to 18 V. The internal MOSFET turns off quickly when the short-to-battery condition occurs. Rapid turnoff is very important to protect the upstream dc-dc converter, processor, or hub data lines.
The TPS254900-Q1 45-mΩ power switch has two selectable, adjustable current limits that support port power management by changing to a lower current limit when adjacent ports are experiencing heavy loads. This is important in systems with multiple ports and upstream power supplies with limited capacity.
The TPS254900-Q1 has a current-sense output that is able to control an upstream supply, which allows it to maintain 5 V at the USB port even with heavy charging currents. This feature is important in systems with long USB cables where significant voltage drops can occur with fast-charging portable devices.
A current monitor allows a system to monitor the load current in real time by monitoring the IMON voltage. The current monitor is very useful and can be used for dynamic port-power management.
The TPS254900-Q1 device also provides ESD protection capability per IEC 61000-4-2, level 4 on DP_IN and DM_IN.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS254900-Q1 | WQFN (20) | 3.00 mm × 4.00 mm |
Changes from * Revision (September 2016) to A Revision
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BIAS | 12 | PWR | Used for IEC protection. Typically, connect a 2.2-µF capacitor and a transient-voltage suppressor (TVS) to ground and 5.1 kΩ to OUT. |
CS | 6 | O | Linear cable compensation current. Connect to divider resistor of front-end dc-dc converter. |
CTL1 | 8 | I | Logic-level control input for controlling the charging mode and the signal switches; see the Device Truth Table (TT). |
CTL2 | 9 | I | Logic-level control input for controlling the charging mode and the signal switches; see the Device Truth Table (TT). |
DM_IN | 14 | I/O | D– data line to downstream connector |
DM_OUT | 4 | I/O | D– data line to upstream USB host controller |
DP_IN | 13 | I/O | D+ data line to downstream connector |
DP_OUT | 5 | I/O | D+ data line to upstream USB host controller |
EN | 7 | I | Logic-level control input for turning the power and signal switches on or off. When EN is low, the device is disabled, and the signal and power switches are OFF. |
FAULT | 18 | O | Active-low, open-drain output, asserted during overtemperature, overcurrent, and overvoltage conditions. |
GND | 11 | — | Ground connection; should be connected externally to the thermal pad. |
ILIM_HI | 20 | I | External resistor used to set the high current-limit threshold. |
ILIM_LO | 19 | I | External resistor used to set the low current-limit threshold and the load-detection current threshold. |
IMON | 1 | O | This pin sources a scaled-down ratio of current through the internal FET. A resistor from this pin to GND converts current to proportional voltage; used as an analog current monitor. |
IN | 2,3 | PWR | Input supply voltage; connect a 0.1-µF or greater ceramic capacitor from IN to GND as close to the IC as possible. |
OUT | 15,16 | PWR | Power-switch output |
OVP_SEL | 10 | I | Logic-level control input for choosing the OUT overvoltage threshold. When OVP_SEL is low, V(OV_OUT_LOW) is active. When OVP_SEL is high, V(OV_OUT_HIGH) is active. |
STATUS | 17 | O | Active-low open-drain output, asserted in load-detect conditions |
Thermal pad | — | — | Thermal pad on the bottom of the package |