D-CAP2™ and Eco-mode™ are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
The TPS56528 is a single, adaptive on-time, D-CAP2™-mode, synchronous buck converter requiring a low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 650 kHz. Pulse skipping Eco-mode™ operation improves efficiency under light load conditions. The high-side and low-side switching MOSFETs are incorporated inside the TPS56528 package along with the gate-drive circuitry. The low drain-to-source on-resistance of the MOSFETs allows the TPS56528 to achieve high efficiencies and helps keep the junction temperature low at high-output currents. The TPS56528 dc/dc synchronous converter is designed to provide up to a 5-A output from an input voltage source of 4.5 V to 18 V. The output voltage range is from 0.6 V to 7 V. Rated input voltage and output current range for the evaluation module are given in Table 1-1.
The TPS56528EVM-534 evaluation module circuit is a single, synchronous buck converter providing 1.2 V at 5 A from 4.5-V to 18-V input. This user’s guide describes the TPS56528EVM-534 performance.
EVM | Input Voltage Range | Output Current Range |
---|---|---|
TPS56528EVM-534 | VIN = 4.5 V to 18 V | 0 A to 5 A |