TPS56528

ACTIVE

4.5V to 18V Input, 5-A Synchronous Step-Down Converter with Advanced Eco-mode™

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS565242 ACTIVE 3-V to 16-V input voltage, 5-A ECO mode, synchronous buck converter in SOT-563 package Upgraded with higher efficiency and smaller package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 250 Duty cycle (max) (%) 65
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 250 Duty cycle (max) (%) 65
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.6 V to 7 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications –68 mΩ (High-Side) and 37 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Band-Gap Reference Accuracy
  • Prebiased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Advanced Auto-Skip Eco-Mode™ for High Efficiency at Light Load
  • Power Good Output
  • Fixed Soft Start: 1 ms
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VIN Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.6 V to 7 V
  • Highly Efficient Integrated FETs Optimized for Lower Duty Cycle Applications –68 mΩ (High-Side) and 37 mΩ (Low-Side)
  • High Efficiency, Less Than 10 µA at Shutdown
  • High Initial Band-Gap Reference Accuracy
  • Prebiased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Advanced Auto-Skip Eco-Mode™ for High Efficiency at Light Load
  • Power Good Output
  • Fixed Soft Start: 1 ms

The TPS56528 device is an adaptive on-time D-CAP2&rade; mode synchronous buck converter. The TPS56528 enables system designers to complete the suite of various end-equipment power bus regulators with a cost-effective, low component count, low standby current solution. The main control loop for the TPS56528 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode™ operation at light loads. Advanced Eco-Mode™ allows the TPS56528 to maintain high efficiency during lighter load conditions. The TPS56528 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.6 V and 7 V. The device also features a fixed 1-ms soft-start time and power good output. The TPS56528 is available in the 8-pin SO PowerPAD™ package, and designed to operate from –40°C to 85°C.

The TPS56528 device is an adaptive on-time D-CAP2&rade; mode synchronous buck converter. The TPS56528 enables system designers to complete the suite of various end-equipment power bus regulators with a cost-effective, low component count, low standby current solution. The main control loop for the TPS56528 uses the D-CAP2™ mode control that provides a fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and advanced Eco-Mode™ operation at light loads. Advanced Eco-Mode™ allows the TPS56528 to maintain high efficiency during lighter load conditions. The TPS56528 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.6 V and 7 V. The device also features a fixed 1-ms soft-start time and power good output. The TPS56528 is available in the 8-pin SO PowerPAD™ package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54628 ACTIVE 4.5-V to 18-V, 6-A synchronous buck converter with eco-mode in HTSSOP package This product offers higher current (6 A).
TPS56428 ACTIVE 4.5V to 18V Input, 4-A Synchronous Step-Down Converter with Advanced Eco-mode™ This product offers lower current (4 A).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS56528 4.5-V to 18-V Input, 5-A Synchronous Step-Down Converter With Advanced Eco-Mode™ datasheet (Rev. B) PDF | HTML 30 Nov 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
EVM User's guide TPS56528 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 10 Jun 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Analog Design Journal Agency requirements for stand-by power consumption w/ offline and PoL converters 26 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56528EVM-534 — TPS56528 Step-Down DC/DC Converter Evaluation Module

The Texas Instruments TPS56528EVM-534 evaluation module (EVM) helps designers evaluate the performance of the TPS56528 4.5V to 18V Input, 5A Synchronous Step-Down Converter with Eco-Mode.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS56528 TINA-TI Transient Reference Design

SLVM886.TSC (720 KB) - TINA-TI Reference Design
Simulation model

TPS56528 TINA-TI Transient Spice Model

SLVM885.ZIP (47 KB) - TINA-TI Spice Model
Simulation model

TPS56528 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM855A.ZIP (51 KB) - PSpice Model
Reference designs

PMP11180 — High Light-Load Efficient 120VAC Input, 25W/5VDC Reference Design with 4 POL Outputs

This 25-W design uses the UCC28740 in a flyback topology to minimize no-load standby power and the UCC24636 synchronous rectifier controller to minimize power MOSFET body-diode conduction times. The design also features point-of-load converters from the main 5V rail that implement an energy-saving (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos