Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMK0482x Ultra Low-Noise JESD204B Compliant Clock Jitter Cleaner With Dual Loop PLLs
1 Features
- JEDEC JESD204B Support
- Ultra-Low RMS Jitter
- 88 fs RMS Jitter (12 kHz to 20 MHz)
- 91 fs RMS Jitter (100 Hz to 20 MHz)
- –162.5 dBc/Hz Noise Floor at 245.76 MHz
- Up to 14 Differential Device Clocks from PLL2
- Up to 7 SYSREF Clocks
- Maximum Clock Output Frequency 3.1 GHz
- LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
- Up to 1 Buffered VCXO/Crystal Output from PLL1
- LVPECL, LVDS, 2xLVCMOS Programmable
- Dual Loop PLLatinum™ PLL Architecture
- PLL1
- Up to 3 Redundant Input Clocks
- Automatic and Manual Switch-Over Modes
- Hitless Switching and LOS
- Integrated Low-Noise Crystal Oscillator Circuit
- Holdover Mode When Input Clocks are Lost
- PLL2
- Normalized [1 Hz] PLL Noise Floor of
–227 dBc/Hz
- Phase Detector Rate up to 155 MHz
- OSCin Frequency-Doubler
- Two Integrated Low-Noise VCOs
- 50% Duty Cycle Output Divides, 1 to 32
(even and odd)
- Precision Digital Delay, Dynamically Adjustable
- 25-ps Step Analog Delay
- Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
- Industrial Temperature Range: –40 to 85°C
- Supports 105°C PCB Temperature (Measured at Thermal Pad)
- 3.15-V to 3.45-V Operation
- Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)
2 Applications
- Wireless Infrastructure
- Data Converter Clocking
- Networking, SONET/SDH, DSLAM
- Medical / Video / Military / Aerospace
- Test and Measurement