The TUSB2E221EVM is designed to facilitate evaluation and validate the performance of the TUSB2E221 2-port eUSB repeater. The TUSB2E221EVM incorporates two micro-A/B USB 2.0 ports to connect to USB compliant hosts, hubs or devices. The EVM also has two sets of SMP connectors to interface with another eUSB2 PHY or test equipment.