Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMH6702QML-SP 1.7GHz,
Ultra-Low-Distortion, Wideband Op Amp
1 Features
- VS = ±5V, TA = 25°C,
AV = +2V/V, RL = 100Ω, VOUT =
2VPP, typical unless noted otherwise
- Available with radiation ensurance
- High dose rate
300krad(Si)
- ELDRS free
300krad(Si)
- −3dB bandwidth (VOUT =
0.2VPP) 720MHz
- Low noise 1.83nV/√Hz
- Fast settling to 0.1% 13.4ns
- Fast slew rate 3100V/μs
- Supply current 12.5mA
- Output current 80mA
- Low intermodulation distortion (75MHz)
−67dBc
- Improved replacement for CLC409 and CLC449
2 Applications
- Flash A/D driver
- D/A transimpedance buffer
- Wide dynamic range IF amp
- Radar and communication receivers
- Line driver
- High-resolution video