LMH6702QML-SP

ACTIVE

1.7 GHz, Ultra Low Distortion, Wideband Op Amp

alarmNotifications Order now

LMH6702QML-SP

ACTIVE

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1700 BW at Acl (MHz) 1700 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3100 Vn at flatband (typ) (nV√Hz) 1.83 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 12.5 Vos (offset voltage at 25°C) (max) (mV) 4.5 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 48 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 13 Iout (typ) (mA) 80 2nd harmonic (dBc) 52 3rd harmonic (dBc) 62 Frequency of harmonic distortion measurement (MHz) 20 Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) Bipolar
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1700 BW at Acl (MHz) 1700 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3100 Vn at flatband (typ) (nV√Hz) 1.83 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 12.5 Vos (offset voltage at 25°C) (max) (mV) 4.5 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 48 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 13 Iout (typ) (mA) 80 2nd harmonic (dBc) 52 3rd harmonic (dBc) 62 Frequency of harmonic distortion measurement (MHz) 20 Radiation, TID (typ) (krad) 300 Radiation, SEL (MeV·cm2/mg) Bipolar
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAC) 10 62.9285 mm² 9.91 x 6.35
  • VS = ±5V, TA = 25°C, AV = +2V/V, RL = 100Ω, VOUT = 2VPP, typical unless noted otherwise
  • Available with radiation ensurance
    • High dose rate 300krad(Si)
    • ELDRS free 300krad(Si)
  • −3dB bandwidth (VOUT = 0.2VPP) 720MHz
  • Low noise 1.83nV/√Hz
  • Fast settling to 0.1% 13.4ns
  • Fast slew rate 3100V/µs
  • Supply current 12.5mA
  • Output current 80mA
  • Low intermodulation distortion (75MHz) −67dBc
  • Improved replacement for CLC409 and CLC449
  • VS = ±5V, TA = 25°C, AV = +2V/V, RL = 100Ω, VOUT = 2VPP, typical unless noted otherwise
  • Available with radiation ensurance
    • High dose rate 300krad(Si)
    • ELDRS free 300krad(Si)
  • −3dB bandwidth (VOUT = 0.2VPP) 720MHz
  • Low noise 1.83nV/√Hz
  • Fast settling to 0.1% 13.4ns
  • Fast slew rate 3100V/µs
  • Supply current 12.5mA
  • Output current 80mA
  • Low intermodulation distortion (75MHz) −67dBc
  • Improved replacement for CLC409 and CLC449

The LMH6702QML-SP is a very wideband, dc-coupled, monolithic operational amplifier designed specifically for wide-dynamic-range systems requiring exceptional signal fidelity. Benefiting from TI’s current-feedback architecture, the LMH6702QML-SP offers unity gain stability at exceptional speed without need for external compensation.

With a 720MHz bandwidth (AV = 2V/V, VO = 2VPP), 10-bit distortion levels through 60MHz (RL = 100Ω), 1.83nV/√Hz input-referred noise, and 12.5mA supply current, the LMH6702QML-SP is an excellent driver or buffer for high-speed flash analog-to-digital (A/D) and digital-to-analog (D/A) converters.

The LMH6702QML-SP benefits wide dynamic range systems, such as radar and communication receivers, that require a wideband amplifier offering exceptional signal purity. The low input-referred noise and low harmonic and intermodulation distortion make this device an excellent choice for high-speed applications.

The LMH6702QML-SP is constructed using TI’s VIP10 complimentary bipolar process and TI’s proven current-feedback architecture.

The LMH6702QML-SP is a very wideband, dc-coupled, monolithic operational amplifier designed specifically for wide-dynamic-range systems requiring exceptional signal fidelity. Benefiting from TI’s current-feedback architecture, the LMH6702QML-SP offers unity gain stability at exceptional speed without need for external compensation.

With a 720MHz bandwidth (AV = 2V/V, VO = 2VPP), 10-bit distortion levels through 60MHz (RL = 100Ω), 1.83nV/√Hz input-referred noise, and 12.5mA supply current, the LMH6702QML-SP is an excellent driver or buffer for high-speed flash analog-to-digital (A/D) and digital-to-analog (D/A) converters.

The LMH6702QML-SP benefits wide dynamic range systems, such as radar and communication receivers, that require a wideband amplifier offering exceptional signal purity. The low input-referred noise and low harmonic and intermodulation distortion make this device an excellent choice for high-speed applications.

The LMH6702QML-SP is constructed using TI’s VIP10 complimentary bipolar process and TI’s proven current-feedback architecture.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet LMH6702QML-SP 1.7GHz, Ultra-Low-Distortion, Wideband Op Amp datasheet (Rev. F) PDF | HTML 22 Aug 2024
* SMD LMH6702QML-SP SMD 5962-02546 21 Jun 2016
* Radiation & reliability report LMH6702xFQMLV ELDRS Report 14 May 2012
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 20 Feb 2025
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NAB) 8 Ultra Librarian
CFP (NAC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos