All trademarks are the property of their respective owners.
The LM2736 demo board is configured to convert 5-V input to 1.5-V output at 750-mA load current using the LM2736X 1.6-MHz or the LM2736Y 550-kHz step down DC-DC regulator. The tiny, low-profile thin SOT23 package allows the demo board to be manufactured using less than 1 square inch of a 4-layer printed circuit board.
The circuit is configured with the boost diode connected to VIN, and according to the data sheet, VIN must not exceed the maximum operating limit of 5.5 V + VfD2 using this configuration. This makes sure that the voltage between the Boost and SW pins, VBOOST - VSW, does not exceed 5.5 V for proper operation. For more information regarding this requirement, see the LM2736 Thin SOT 750mA Load Step-Down DC-DC Regulator Data Sheet.
The following bill of materials describes the parts used on this demo board. A schematic and layout have also been included below along with measured performance characteristics. The schematics at the end of this document show how to re-configure this demo board for various input and output conditions as discussed in the LM2736 data sheet. Short or leave open the indicated connection as indicated in the schematics. The above restrictions for the input voltage are valid only for the demo board as shipped with the following demo board schematic.
Part ID | Part Value | Manufacturer | Part Number | Package Type |
---|---|---|---|---|
C1, Input Cap | 4.7 µF, 10 V, X5R | Murata | GRM42-6X5R475K10 | 1206 |
C2, Output Cap | 10 µF, 6.3 V, X5R | Murata | GRM42-6X5R106K6.3 | 1206 |
C3, Boost Cap | 0.01 µF | Vishay | VJ1206Y103KXXA | 1206 |
D2, Boost Diode | 1 Vf at 50-mA Diode | Diodes, Inc. | 1N4148W | SOD-123 |
R2 | 10 kΩ, 1% | Vishay | CRCW12061002F | 1206 |
U1 | 750-mA Buck Regulator | Texas Instruments | LM2736 | Thin SOT23-6 |
D1, Catch Diode | 0.34-Vf Schottky, 1 A, 20 VR | International Rectifier | MBRA120 | SMA |
L1 | 4.7 µH, 1.6 A, 28 mΩ | TDK | SLF6028T-4R7M1R6 | 6028 |
R1 | 2 kΩ, 1% | Vishay | CRCW12062001F | 1206 |
R3 | 0Ω | Vishay | CRCW12060000F | 1206 |
R5 | 50 kΩ, 1% | Vishay | CRCW08055002F | 0805 |
D3, C4, R4 | Open |
Part ID | Part Value | Manufacturer | Part Number | Package Type |
---|---|---|---|---|
C1, Input Cap | 10 µF, 10 V, X5R | Murata | GRM42-6X5R106K10 | 1206 |
C2, Output Cap | 10 µF, 6.3 V, X5R | Murata | GRM42-6X5R106K6.3 | 1206 |
C3, Boost Cap | 0.01 µF | Vishay | VJ1206Y103KXXA | 1206 |
D2, Boost Diode | 1 Vf at 50-mA Diode | Diodes, Inc. | 1N4148W | SOD-123 |
R2 | 10 kΩ, 1% | Vishay | CRCW12061002F | 1206 |
U1 | 750-mA Buck Regulator | Texas Instruments | LM2736 | Thin SOT23-6 |
D1, Catch Diode | 0.34-Vf Schottky, 1 A, 20 VR | International Rectifier | MBRA120 | SMA |
L1 | 10 µH, 1.3 A, 53 mΩ | TDK | SLF6028T-100M1R3 | 6028 |
R1 | 2 kΩ, 1% | Vishay | CRCW12062001F | 1206 |
R3 | 0Ω | Vishay | CRCW12060000F | 1206 |
R5 | 50 kΩ, 1% | Vishay | CRCW08055002F | 0805 |
D3, C4, R4 | Open |