LM2736

ACTIVE

3V to 18V Input, 0.75A Step-Down Converter with Light Load Efficiency

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62932 ACTIVE 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Higher efficiency with lower IQ and wider VIN in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1900 Features Enable, Light Load Efficiency, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 16 Iq (typ) (µA) 1500 Duty cycle (max) (%) 96
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1900 Features Enable, Light Load Efficiency, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 16 Iq (typ) (µA) 1500 Duty cycle (max) (%) 96
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Thin SOT-6 Package
  • 3.0 V to 18 V Input Voltage Range
  • 1.25 V to 16 V Output Voltage Range
  • 750 mA Output Current
  • 550 kHz (LM2736Y) and 1.6 MHz (LM2736X) Switching Frequencies
  • 350 mΩ NMOS Switch
  • 30 nA Shutdown Current
  • 1.25 V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current-Mode, PWM Operation
  • WEBENCH Online Design Tool
  • Thermal Shutdown
  • Thin SOT-6 Package
  • 3.0 V to 18 V Input Voltage Range
  • 1.25 V to 16 V Output Voltage Range
  • 750 mA Output Current
  • 550 kHz (LM2736Y) and 1.6 MHz (LM2736X) Switching Frequencies
  • 350 mΩ NMOS Switch
  • 30 nA Shutdown Current
  • 1.25 V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current-Mode, PWM Operation
  • WEBENCH Online Design Tool
  • Thermal Shutdown

The LM2736 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6-pin Thin SOT package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components and online design support through WEBENCH, the LM2736 is easy to use. The ability to drive 750 mA loads with an internal 350 mΩ NMOS switch using state-of-the-art 0.5 µm BiCMOS technology results in the best power density available. The world class control circuitry allows for on-times as low as 13 ns, thus supporting exceptionally high frequency conversion over the entire 3 V to 18 V input operating range down to the minimum output voltage of 1.25 V. Switching frequency is internally set to 550 kHz (LM2736Y) or 1.6 MHz (LM2736X), allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequencies are very high, efficiencies up to 90% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LM2736 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM2736 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6-pin Thin SOT package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components and online design support through WEBENCH, the LM2736 is easy to use. The ability to drive 750 mA loads with an internal 350 mΩ NMOS switch using state-of-the-art 0.5 µm BiCMOS technology results in the best power density available. The world class control circuitry allows for on-times as low as 13 ns, thus supporting exceptionally high frequency conversion over the entire 3 V to 18 V input operating range down to the minimum output voltage of 1.25 V. Switching frequency is internally set to 550 kHz (LM2736Y) or 1.6 MHz (LM2736X), allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequencies are very high, efficiencies up to 90% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LM2736 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2734 ACTIVE 3V to 20V Input, 1A Step-Down Converter with Light Load Efficiency P2P 1 A, non-sync DC/DC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet LM2736 Thin SOT 750 mA Load Step-Down DC-DC Regulator datasheet (Rev. H) PDF | HTML 29 Dec 2014
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
User guide LM2736 Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 17 Dec 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
User guide Dual Output Isolated Flyback Design:User Guide 27 Jan 2012
Application note Power Management Considerations for FPGAs and ASICs 22 Mar 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

CAD/CAE symbol

Dual Output Isolated Flyback Design CAD File

SNVC008.PDF (65 KB)
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos