All trademarks are the property of their respective owners.
The LM5157EVM-BST supports the following features and performance capabilities:
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Input voltage range VIN | Operation | 3 | 6 | 9 | V |
OUTPUT CHARACTERISTICS | |||||
Output Voltage VOUT | 12 | V | |||
Maximum output current IOUT | VIN = 6 V~9 V | 1.6 | A | ||
VIN = 4 V~6 V | 0.8 | ||||
Output Over-voltage VOUT_OV | 13.6 | V | |||
SYSTEM CHARACTERISTICS | |||||
Switching frequency | 2.1 | MHz | |||
External clock synchronization | 1.8 | 2.4 | kHz | ||
Full load efficiency | VIN = 6 V, IOUT = 1.6 A | 92.2 | % | ||
Junction temperature, TJ | -40 | 150 | C |