SPRADG5 January 2024 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4AEN-Q1 , TDA4AH-Q1 , TDA4AL-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VE-Q1 , TDA4VEN-Q1 , TDA4VH-Q1 , TDA4VL-Q1 , TDA4VM , TDA4VM-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
TI latest automotive processor Jacinto 7 series covers the automotive applications in ADAS and Gateway under different scenarios. It contains both TDA4X and DRA82X series which are mainly used for ADAS and Gateway respectively. These processors are based on multi-core heterogeneous architecture, consisting of Cortex®-R5, Cortex-A72, Cortex-M3/M4, DSP and some common peripherals. There is a high reusability within these processors. Normally, this series processors need to run an operating system and the related application threads on each core, involving the internal data transmission and peripheral calls. Hence, there is a pretty high complexity for the applications of Jacinto™ 7 series processors. Sometimes when a problem occurs, it is not that easy to debug.
This application note demonstrates the basic information on the hardware and software levels of the universal asynchronous receiver/transmitter (UART) logging system in the reference design provided by TI. It includes the way to customize customers’ own log output serial port based on the default SDK and reference design, and the method of debugging multi-core heterogeneous system-on-chips (SoCs) by printing the UART logs to solve the problems.
Jacinto™ is a trademark of Texas Instruments.
Cortex® and Arm® are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
All trademarks are the property of their respective owners.