SNVS834 August 2014 LM3631
PRODUCTION DATA.
Mobile Device LCD Backlighting and Bias
The LM3631 is a complete LCD backlight and bias power solution for mobile devices. This one-chip solution has an integrated high-efficiency backlight LED driver and positive/negative bias supplies for LCD drivers addressing the power requirements of high-definition LCDs. Integrated solution allows small solution size while still maintaining high performance.
Capable of driving up to 16 LEDs, the LM3631 is ideal for small- to medium-size displays. Two additional programmable LDO regulator outputs can be used to power display controller, LCD gamma reference, or any additional peripherals.
A high level of integration and programmability allows the LM3631 to address a variety of applications without the need for hardware changes. Voltage levels, backlight configuration, and power sequences are all configurable through I2C interface.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LM3631 | DSBGA (24) | 2.585 mm x 1.885 mm |