LM3631
- Drives up to Two Strings with Maximum of Eight LEDs in Series
- Integrated Backlight Boost with 29-V Maximum Output Voltage
- Two Low-Side Constant-Current LED Drivers with 25-mA
Maximum Output Current
- Backlight Efficiency Up to 90%
- 11-Bit Linear or Exponential Dimming with up to 17-Bit Output
Resolution - External PWM Input for CABC Backlight Operation
- LCD Bias Efficiency > 85%
- Programmable Positive LCD bias, 4-V to 6-V, 100-mA Maximum
Output Current - Programmable Negative LCD bias, –4-V to –6-V,
80-mA Maximum Output Current - Two Positive Programmable LDO Reference Outputs
- 4-V to 6-V, 50-mA Maximum Output Current
- 1.8-V to 3.3-V, 80-mA Maximum Output Current
- 2.7-V to 5-V Input Voltage Range
The LM3631 is a complete LCD backlight and bias power solution for mobile devices. This one-chip solution has an integrated high-efficiency backlight LED driver and positive/negative bias supplies for LCD drivers addressing the power requirements of high-definition LCDs. Integrated solution allows small solution size while still maintaining high performance.
Capable of driving up to 16 LEDs, the LM3631 is ideal for small- to medium-size displays. Two additional programmable LDO regulator outputs can be used to power display controller, LCD gamma reference, or any additional peripherals.
A high level of integration and programmability allows the LM3631 to address a variety of applications without the need for hardware changes. Voltage levels, backlight configuration, and power sequences are all configurable through I2C interface.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM3631 Complete LCD Backlight and Bias Power datasheet | PDF | HTML | 21 Aug 2014 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Analog PWM Dimming in White-LED Drivers | 21 Dec 2016 | ||
EVM User's guide | Using the LM3631EVM Evaluation Module | 21 Aug 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM3631EVM — LM3631EVM Complete LCD Backlight and Bias Power Evaluation Module
The Texas Instruments LM3631 Evaluation Module (EVM) helps designers evaluate the operation and performance of the LM3631 Complete LCD Backlight and Bias Power unit. The LM3631EVM uses the LM3631’s three LDO regulators and an inverting charge pump to provide +-5.6V, 5.5V and 3.3V output (...)
LM3532SW-LINUX — Linux Driver for LM3532
Linux Mainline Status
Available in Linux Main line: No
Available through git.ti.com: (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.