Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM5157
2.2-MHz Wide VIN 50-V Boost/SEPIC/Flyback Converter with
Dual Random Spread Spectrum
1 Features
- Suited for wide operating range for
battery applications
- 2.9-V to 45-V input operating range
- 48-V maximum output (50-V abs
max)
- Minimum boost supply voltage of 1.5 V when BIAS ≥ 2.9 V
- Input transient protection up to 50 V
- Minimized battery drain
- Low shutdown current (IQ ≤ 2.6 µA)
- Low operating current (IQ ≤ 670 µA)
- Small solution size and low cost
- Maximum switching frequency up to 2.2 MHz
- 16-pin QFN package (3 mm × 3 mm)
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- Accurate current limit (see the Device Comparison Table)
- EMI mitigation
- Selectable dual random spread spectrum
- Lead-less package
- Higher efficiency with low-power dissipation
- 45-mΩ RDSON switch
- Fast switching, small switching loss
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable wide switching frequency from 100 kHz to 2.2 MHz
- Integrated protection features
- Constant current limiting over input voltage
- Selectable hiccup mode overload protection
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- Accurate ±1% accuracy feedback reference
- Adjustable soft start
- PGOOD indicator
- Create a custom
design using the LM5157x with the WEBENCH® Power Designer