LM5157
- Suited for wide operating range for battery applications
- 2.9-V to 45-V input operating range
- 48-V maximum output (50-V abs max)
- Minimum boost supply voltage of 1.5 V when BIAS ≥ 2.9 V
- Input transient protection up to 50 V
- Minimized battery drain
- Low shutdown current (I Q ≤ 2.6 µA)
- Low operating current (I Q ≤ 670 µA)
- Small solution size and low cost
- Maximum switching frequency up to 2.2 MHz
- 16-pin QFN package (3 mm × 3 mm)
- Integrated error amplifier allows primary-side regulation without optocoupler (flyback)
- Accurate current limit (see the Device Comparison Table)
- EMI mitigation
- Selectable dual random spread spectrum
- Lead-less package
- Higher efficiency with low-power dissipation
- 45-mΩ R DSON switch
- Fast switching, small switching loss
- Avoid AM band interference and crosstalk
- Optional clock synchronization
- Dynamically programmable wide switching frequency from 100 kHz to 2.2 MHz
- Integrated protection features
- Constant current limiting over input voltage
- Selectable hiccup mode overload protection
- Programmable line UVLO
- OVP protection
- Thermal shutdown
- Accurate ±1% accuracy feedback reference
- Adjustable soft start
- PGOOD indicator
- Create a custom design using the LM5157x with the WEBENCH Power Designer
The LM5157 device is a wide input range, non-synchronous boost converter with integrated 50-V power switch.
The device can be used in boost, SEPIC, and flyback topologies. The device can start up from a single-cell battery with a minimum of 2.9 V. It can operate with an input supply voltage as low as 1.5 V if the BIAS pin is greater than 2.9 V.
The BIAS pin operates up to 45 V (50-V absolute maximum). The switching frequency is dynamically programmable with an external resistor from 100 kHz to 2.2 MHz. Switching at 2.2 MHz minimizes AM band interference and allows for a small solution size and fast transient response. To reduce the EMI of the power supply, the device provides a selectable Dual Random Spread Spectrum, which reduces the EMI over a wide frequency range.
The device features an accurate peak current limit over the input voltage, which avoids overdesigning power inductor. Low operating current and pulse-skipping operation improve efficiency at light loads.
The device has built-in protection features such as overvoltage protection, line UVLO, thermal shutdown, and selectable Hiccup mode overload protection. Additional features include low shutdown I Q, programmable soft start, precision reference, a power-good indicator, and external clock synchronization.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5157EVM-BST — LM5157 boost converter evaluation module
LM5157EVM-FLY — LM5157 flyback boost converter evaluation module
LM5157EVM-SEPIC — LM5157 evaluation module for SEPIC
The LM5157EVM-SEPIC evaluation module showcases the features and performance of the LM5157 as wide input non-synchronous SEPIC converter. The standard configuration is designed to provide a regulated output of 12 V at up to 1 A from an input of 4 V to 32 V, switching at 2.1 MHz.
LM5157x-Q1 Encrypted PSpice Transient Model (Rev. B)
SNVR511 — LM5157 and LM5158 Quickstart Calculator for Boost Regulator Design
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
SNVR512 — LM5157 and LM5158 Quickstart Calculator for SEPIC Regulator Design
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.