SNIS197 August   2017 LM60-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 LM60 Transfer Function
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Capacitive Loads
    2. 9.2 Typical Applications
      1. 9.2.1 Full-Range Centigrade Temperature Sensor
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Centigrade Thermostat Application
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
    3. 9.3 System Examples
      1. 9.3.1 Conserving Power Dissipation With Shutdown
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
  • Calibrated Linear Scale Factor of 6.25 mV/°C
  • Rated for Full −40°C to +125°C Range
  • Suitable for Remote Applications
  • Available in SOT-23 Packages
  • Key Specifications
    • Accuracy at 25°C: ±2°C and ±3°C (Maximum)
    • Accuracy for −40°C to +125°C: ±4°C (Maximum)
    • Accuracy for −25°C to +125°C: ±3°C (Maximum)
    • Temperature Slope: 6.25 mV/°C
    • Power-Supply Voltage Range: 2.7 V to 10 V
    • Current Drain at 25°C: 110 μA (Maximum)
    • Nonlinearity: ±0.8°C (Maximum)
    • Output Impedance: 800 Ω (Maximum)

Applications

  • Automotive
  • Cell Phones and Computers
  • Power Supply Modules
  • Battery Management
  • Fax Machines and Printers
  • HVAC and Disk Drives
  • Appliances

Description

The LM60-Q1 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range while operating from a single 2.7-V supply. The output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25 mV/°C) and has a DC offset of
424 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the device ranges from 174 mV to 1205 mV for a −40°C to +125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full −25°C to +125°C temperature range.

The linear output of the device, 424-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110 μA, self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM60-Q1 SOT-23 (3) 2.92 mm × 1.30 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

LM60-Q1 sva1268102_nis119.png

Full-Range Centigrade Temperature Sensor
(−40°C to +125°C)

LM60-Q1 C001_SNIS119.png