Product details

Local sensor accuracy (max) 3 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 110 Interface type Analog output Sensor gain (mV/°C) 6.25 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 3 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 110 Interface type Analog output Sensor gain (mV/°C) 6.25 Rating Automotive TI functional safety category Functional Safety-Capable
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
  • Calibrated Linear Scale Factor of 6.25 mV/°C
  • Rated for Full −40°C to +125°C Range
  • Suitable for Remote Applications
  • Available in SOT-23 Packages
  • Key Specifications
    • Accuracy at 25°C: ±2°C and ±3°C (Maximum)
    • Accuracy for −40°C to +125°C: ±4°C (Maximum)
    • Accuracy for −25°C to +125°C: ±3°C (Maximum)
    • Temperature Slope: 6.25 mV/°C
    • Power-Supply Voltage Range: 2.7 V to 10 V
    • Current Drain at 25°C: 110 µA (Maximum)
    • Nonlinearity: ±0.8°C (Maximum)
    • Output Impedance: 800 Ω (Maximum)
  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
  • Calibrated Linear Scale Factor of 6.25 mV/°C
  • Rated for Full −40°C to +125°C Range
  • Suitable for Remote Applications
  • Available in SOT-23 Packages
  • Key Specifications
    • Accuracy at 25°C: ±2°C and ±3°C (Maximum)
    • Accuracy for −40°C to +125°C: ±4°C (Maximum)
    • Accuracy for −25°C to +125°C: ±3°C (Maximum)
    • Temperature Slope: 6.25 mV/°C
    • Power-Supply Voltage Range: 2.7 V to 10 V
    • Current Drain at 25°C: 110 µA (Maximum)
    • Nonlinearity: ±0.8°C (Maximum)
    • Output Impedance: 800 Ω (Maximum)

The LM60-Q1 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range while operating from a single 2.7-V supply. The output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25 mV/°C) and has a DC offset of
424 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the device ranges from 174 mV to 1205 mV for a −40°C to +125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full −25°C to +125°C temperature range.

The linear output of the device, 424-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110 µA, self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

The LM60-Q1 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range while operating from a single 2.7-V supply. The output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25 mV/°C) and has a DC offset of
424 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the device ranges from 174 mV to 1205 mV for a −40°C to +125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full −25°C to +125°C temperature range.

The linear output of the device, 424-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110 µA, self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM60 ACTIVE ±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option Industrial-grade version
Pin-for-pin with same functionality to the compared device
LM50-Q1 ACTIVE Automotive grade, ±2°C analog output temperature sensor, with 10mV/°C gain Pin-compatible option with higher sensor gain (10 mV/°C) with similar accuracy (±2°C), and wider operating voltage range (4.5 to 10V).
TMP235-Q1 ACTIVE Automotive Grade ±1.5°C 2.3V to 5.5V analog output temperature sensor with +10 mV/°C gain Pin-compatible option with higher sensor gain (10 mV/°C) with higher accuracy (±1.5°C), and wider temperature range (-45 to 150°C).
TMP236-Q1 ACTIVE Automotive grade, ±0.5°C analog output temperature sensor with 19.5 mV/°C gain Pin-compatible option with higher sensor gain (119.5 mV/°C) with higher accuracy (±1.5°C), and wider temperature range (-45 to 150°C).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM60-Q1 2.7-V, SOT-23 Temperature Sensor datasheet PDF | HTML 21 Aug 2017
Functional safety information LM60-Q1 Functional Safety FIT Rate and FMD PDF | HTML 14 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos