The LM73-Q1 is a digital output temperature sensor featuring an integrated incremental Delta-Sigma ADC. The LM73-Q1 communicates with a two-wire interface that is compatible with SMBus and I2C interfaces, and the host can query the LM73-Q1 at any time to read temperature.
The LM73-Q1 operates over a wide temperature range (–40°C to 125°C) and provides ±1.45°C accuracy from –10°C to 80°C. The LM73-Q1 includes four selectable resolution options that allow the temperature conversion time and sensitivity to be adjusted for optimal performance. The LM73-Q1 defaults to 11-bit mode (0.25°C/LSB), and will measure temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its 14-bit maximum resolution mode (0.03125°C/LSB), the LM73-Q1 is optimized to sense very small changes in temperature.
A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, the LM73-Q1 has a time-out feature that will automatically reset the clock and data lines, if these lines are held low for an extended period of time. This prevents a bus lock-up condition without requiring host processor intervention.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM73-Q1 | SOT (6) | 2.90 mm × 1.60 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2016 | * | Initial release. |
PIN | TYPE | EQUIVALENT CIRCUIT | FUNCTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | ADDR | CMOS Logic Input (three levels) |
![]() |
Address Select Input: One of three device addresses is selected by connecting to ground, left floating, or connecting to VDD. |
2 | GND | Ground | Ground | |
3 | VDD | Power | Supply Voltage | |
4 | SMBCLK | CMOS Logic Input |
![]() |
Serial Clock: SMBus clock signal. Operates up to 400 kHz. Low-pass filtered. |
5 | ALERT | Open-Drain Output |
![]() |
Digital output which goes active whenever the measured temperature exceeds a programmable temperature limit. |
6 | SMBDAT | Open-Drain Input/Output |
![]() |
Serial Data: SMBus bi-directional data signal used to transfer serial data synchronous to the SMBCLK. Low-pass filtered. |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply Voltage | −0.3 | V to 6 | V | ||
Voltage at SMBCLK and SMBDAT pins | −0.3 V to V | 6 | V | ||
Voltage at All Other Pins | −0.3 | (VDD + 0.5) | 6 | V | |
Input Current at Any Pin(1) | ±5 | mA | |||
Storage Temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
LM73-Q1 | –40 | 125 | °C | |
Supply Voltage Range (VDD) | 2.7 | 5.5 | V |
THERMAL METRIC(1) | LM73-Q1 | UNIT | |
---|---|---|---|
DDC (SOT) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 117 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 55 | |
RθJA | Junction-to-board thermal resistance | 25 | |
ψJT | Junction-to-top characterization parameter | 1 | |
ψJB | Junction-to-board characterization parameter | 21 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Accuracy (2) | VDD = 3.3V | TA = −40°C to -25°C | –1.85 | 1.85 | °C | ||
TA = −25°C to –10°C | –1.65 | 1.65 | °C | ||||
TA = −10°C to 80°C | –1.45 | 1.45 | °C | ||||
TA = 80°C to 115°C | –1.65 | 1.65 | °C | ||||
TA = 115°C to 125°C | -1.8 | 1.8 | °C | ||||
VDD = 2.7V to VDD = 4.5V |
TA = −40°C to -25°C | -2.1 | 2.1 | °C | |||
TA = −25°C to –10°C | –1.75 | 1.75 | °C | ||||
TA = −10°C to 80°C | -1.65 | 1.65 | °C | ||||
TA = 80°C to 115°C | -1.8 | 1.8 | °C | ||||
TA = 115°C to 125°C | -2 | 2 | °C | ||||
VDD > 4.5V to VDD = 5.5V |
TA = −40°C to -25°C | -2.4 | 2.4 | °C | |||
TA = −25°C to -10°C | -2.2 | 2.2 | °C | ||||
TA = −10°C to 80°C | –1.9 | 1.9 | °C | ||||
TA = 80°C to 115°C | -1.8 | 1.8 | °C | ||||
TA = 115°C to 125°C | -2 | 2 | °C | ||||
Resolution | RES1 Bit = 0, RES0 Bit = 0 | 11 | Bits | ||||
0.25 | °C/LSB | ||||||
RES1 Bit = 0, RES0 Bit = 1 | 12 | Bits | |||||
0.125 | °C/LSB | ||||||
RES1 Bit = 1, RES0 Bit = 0 | 13 | Bits | |||||
0.0625 | °C/LSB | ||||||
RES1 Bit = 1, RES0 Bit = 1 | 14 | Bits | |||||
0.03125 | °C/LSB | ||||||
Temperature Conversion Time (3) | RES1 Bit = 0, RES0 Bit = 0 | 10.1 | ms | ||||
TA = TJ =TMIN to TMAX | 14 | ||||||
RES1 Bit = 0, RES0 Bit = 1 | 20.2 | ms | |||||
TA = TJ =TMIN to TMAX | 28 | ||||||
RES1 Bit = 1, RES0 Bit = 0 | 40.4 | ms | |||||
TA = TJ =TMIN to TMAX | 56 | ||||||
RES1 Bit = 1, RES0 Bit = 1 | 80.8 | ms | |||||
TA = TJ =TMIN to TMAX | 112 | ||||||
Quiescent Current | Continuous Conversion Mode, SMBus inactive | 320 | µA | ||||
TA = TJ =TMIN to TMAX | 495 | ||||||
Shutdown, bus-idle timers on | 120 | µA | |||||
TA = TJ =TMIN to TMAX | 175 | ||||||
Shutdown, bus-idle timers off | 1.9 | µA | |||||
TA = TJ =TMIN to TMAX | 8 | ||||||
Power-On Reset Threshold | Measured on VDD input, falling edge | TA = TJ =TMIN to TMAX | 0.9 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SMBDAT, SMBCLK INPUTS | |||||||
VIH | Logical 1 Input Voltage | TA = TJ =TMIN to TMAX | 0.7 × VDD | V | |||
VIL | Logical 0 Input Voltage | TA = TJ =TMIN to TMAX | 0.3 × VDD | V | |||
VIN;HYST | SMBDAT and SMBCLK Digital Input Hysteresis | 0.07 × VDD | V | ||||
IIH | Logical 1 Input Current | VIN = VDD | 0.01 | µA | |||
TA = TJ =TMIN to TMAX | 2 | ||||||
IIL | Logical 0 Input Current | VIN = 0 V | –0.01 | µA | |||
TA = TJ =TMIN to TMAX | –2 | ||||||
CIN | Input Capacitance | 5 | pF | ||||
SMBDAT, ALERT OUTPUTS | |||||||
IOH | High Level Output Current | VOH = VDD | 0.01 | µA | |||
TA = TJ =TMIN to TMAX | 2 | ||||||
VOL | SMBus Low Level Output Voltage | IOL = 3 mA | TA = TJ =TMIN to TMAX | 0.4 | V | ||
ADDRESS INPUT | |||||||
VIH;ADDRESS | Address Pin High Input Voltage | TA = TJ =TMIN to TMAX | VDD – 0.100 | V | |||
VIL;ADDRESS | Address Pin Low Input Voltage | TA = TJ =TMIN to TMAX | 0.100 | V | |||
IIH; ADDRESS | Address Pin High Input Current | VIN = VDD | 0.01 | µA | |||
TA = TJ =TMIN to TMAX | 2 | ||||||
IIL;ADDRESS | Address Pin Low Input Current | VIN = 0 V | –0.01 | µA | |||
TA = TJ =TMIN to TMAX | –2 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fSMB | SMBus Clock Frequency | No minimum clock frequency if Time-Out feature is disabled. | TA = TJ =TMIN to TMAX | 400 | kHz | ||
tLOW | SMBus Clock Low Time | TA = TJ =TMIN to TMAX | 300 | ns | |||
tHIGH | SMBus Clock High Time | TA = TJ =TMIN to TMAX | 300 | ns | |||
tF;SMBO | Output Fall Time (4) | CL = 400 pF IPULL-UP ≤ 3 mA |
TA = TJ =TMIN to TMAX | 250 | ns | ||
tTIMEOUT | SMBDAT and SMBCLK Time Low for Reset of Serial Interface (5) | TA = TJ =TMIN to TMAX | 15 | 45 | ms | ||
tSU;DAT | Data In Setup Time to SMBCLK High | TA = TJ =TMIN to TMAX | 100 | ns | |||
tHD;DATI | Data Hold Time: Data In Stable after SMBCLK Low | TA = TJ =TMIN to TMAX | 0 | ns | |||
tHD;DATO | Data Hold Time: Data Out Stable after SMBCLK Low | TA = TJ =TMIN to TMAX | 30 | ns | |||
tHD;STA | Start Condition SMBDAT Low to SMBCLK Low (Start condition hold before the first clock falling edge) | TA = TJ =TMIN to TMAX | 60 | ns | |||
tSU;STO | Stop Condition SMBCLK High to SMBDAT Low (Stop Condition Setup) | TA = TJ =TMIN to TMAX | 50 | ns | |||
tSU;STA | SMBus Repeated Start-Condition Setup Time, SMBCLK High to SMBDAT Low | TA = TJ =TMIN to TMAX | 50 | ns | |||
tBUF | SMBus Free Time Between Stop and Start Conditions | TA = TJ =TMIN to TMAX | 1.2 | µs | |||
tPOR | Power-On Reset Time (6) | TA = TJ =TMIN to TMAX | 1 | ms |
The LM73-Q1 is a digital temperature sensor that senses the temperature of its die using a sigma-delta analog-to-digital converter and stores the temperature in the Temperature Register. The LM73-Q1's 2-wire serial interface is compatible with SMBus 2.0 and I2C. Please see the SMBus 2.0 specification for a detailed description of the differences between the I2C bus and SMBus.
The temperature resolution is programmable, allowing the host system to select the optimal configuration between sensitivity and conversion time. The LM73-Q1 can be placed in shutdown to minimize power consumption when temperature data is not required. While in shutdown, a 1-shot conversion mode allows system control of the conversion rate for ultimate flexibility.
The LM73-Q1 features the following registers. See LM73-Q1 Registers for a complete list of the pointer address, content, and reset state of each register.
The power-on reset (POR) state is the point at which the supply voltage rises above the power-on reset threshold (specified in the Electrical Characteristics), generating an internal reset. Each of the registers contains a defined value upon POR and this data remains there until any of the following occurs:
The LM73-Q1 features a one-shot conversion bit, which is used to initiate a single conversion and comparison cycle when the LM73-Q1 is in shutdown mode. While the LM73-Q1 is in shutdown mode, writing a 1 to the One-Shot bit in the Configuration Register will cause the LM73-Q1 to perform a single temperature conversion and update the Temperature Register and the affected status bits. Operating the LM73-Q1 in this one-shot mode allows for extremely low average-power consumption, making it ideal for low-power applications.
When the One-Shot bit is set, the LM73-Q1 initiates a temperature conversion. After this initiation, but before the completion of the conversion and resultant register updates, the LM73-Q1 is in a "one-shot" state. During this state, the Data Available (DAV) flag in the Control/Status register is 0 and the Temperature Register contains the value 8000h (-256°C). All other registers contain the data that was present before initiating the one-shot conversion. After the temperature measurement is complete, the DAV flag will be set to 1 and the temperature register will contain the resultant measured temperature.
The resolution of the temperature data and the size of the data word are user-selectable through bits RES1 and RES0 in the Control/Status Register. By default, the LM73-Q1 temperature stores the measured temperature in an 11-bit (10 bits plus sign) word with one least significant bit (LSB) equal to 0.25°C. The maximum word size is 14 bits (13-bits plus sign) with a resolution of 0.03125 °C/LSB.
CONTROL BIT | DATA FORMAT | |||
---|---|---|---|---|
RES1 | RES0 | WORD SIZE | RESOLUTION | |
0 | 0 | 11 bits | 0.25 °C/LSB | |
0 | 1 | 12 bits | 0.125 °C/LSB | |
1 | 0 | 13 bits | 0.0625 °C/LSB | |
1 | 1 | 14 bits | 0.03125 °C/LSB |
The temperature data is reported in 2's complement format. The word is stored in the 16-bit Temperature Register and is left justified in this register. Unused temperature-data bits are always reported as 0.
TEMPERATURE | DIGITAL OUTPUT | |
---|---|---|
BINARY | HEX | |
150°C | 0100 1011 0000 0000 | 4B00h |
25°C | 0000 1100 1000 0000 | 0C80h |
1°C | 0000 0000 1000 0000 | 0080h |
0.25°C | 0000 0000 0010 0000 | 0020h |
0°C | 0000 0000 0000 0000 | 0000h |
−0.25°C | 1111 1111 1110 0000 | FFE0h |
−1°C | 1111 1111 1000 0000 | FF80h |
−25°C | 1111 0011 1000 0000 | F380h |
−40°C | 1110 1100 0000 0000 | EC00h |
TEMPERATURE | DIGITAL OUTPUT | |
---|---|---|
BINARY | HEX | |
150°C | 0100 1011 0000 0000 | 4B00h |
25°C | 0000 1100 1000 0000 | 0C80h |
1°C | 0000 0000 1000 0000 | 0080h |
0.125°C | 0000 0000 0001 0000 | 0010h |
0°C | 0000 0000 0000 0000 | 0000h |
−0.125°C | 1111 1111 1111 0000 | FFF0h |
−1°C | 1111 1111 1000 0000 | FF80h |
−25°C | 1111 0011 1000 0000 | F380h |
−40°C | 1110 1100 0000 0000 | EC00h |
TEMPERATURE | DIGITAL OUTPUT | |
---|---|---|
BINARY | HEX | |
150°C | 0100 1011 0000 0000 | 4B00h |
25°C | 0000 1100 1000 0000 | 0C80h |
1°C | 0000 0000 1000 0000 | 0080h |
0.0625°C | 0000 0000 0000 1000 | 0008h |
0°C | 0000 0000 0000 0000 | 0000h |
−0.0625°C | 1111 1111 1111 1000 | FFF8h |
−1°C | 1111 1111 1000 0000 | FF80h |
−25°C | 1111 0011 1000 0000 | F380h |
−40°C | 1110 1100 0000 0000 | EC00h |
TEMPERATURE | DIGITAL OUTPUT | |
---|---|---|
BINARY | HEX | |
150°C | 0100 1011 0000 0000 | 4B00h |
25°C | 0000 1100 1000 0000 | 0C80h |
1°C | 0000 0000 1000 0000 | 0080h |
0.03125°C | 0000 0000 0000 0100 | 0004h |
0°C | 0000 0000 0000 0000 | 0000h |
−0.03125°C | 1111 1111 1111 1100 | FFFCh |
−1°C | 1111 1111 1000 0000 | FF80h |
−25°C | 1111 0011 1000 0000 | F380h |
−40°C | 1110 1100 0000 0000 | EC00h |
The LM73-Q1 operates as a slave on the SMBus. The SMBDAT line is bidirectional. The SMBCLK line is an input only. The LM73-Q1 never drives the SMBCLK line and it does not support clock stretching.
The LM73-Q1 uses a 7-bit slave address. It is available in two versions. Each version can be configured for one of three unique slave addresses, for a total of six unique address.
PART NUMBER | ADDRESS PIN | DEVICE ADDRESS |
---|---|---|
LM73C0-Q1 | Float Ground VDD |
1001 000 1001 001 1001 010 |
LM73C1-Q1 | Float Ground VDD |
1001 100 1001 101 1001 110 |
The SMBDAT output is an open-drain output and does not have internal pull-ups. A “high” level will not be observed on this pin until pull-up current is provided by some external source, typically a pull-up resistor. Choice of resistor value depends on many system factors but, in general, the pull-up resistor should be as large as possible without effecting the SMBus desired data rate. This will minimize any internal temperature reading errors due to internal heating of the LM73-Q1.
The LM73-Q1 features an integrated low-pass filter on both the SMBCLK and the SMBDAT line. These filters increase communications reliability in noisy environments.
If either the SMBCLK or SMBDAT line is held low for a time greater than tTIMEOUT (see Logic Electrical Characteristics for the value of tTIMEOUT), the LM73-Q1 state machine will reset to the SMBus idle state, releasing the data line. Once the SMBDAT is released high, the master may initiate an SMBus start.
The ALERT output is an over-temperature indicator. At the end of every temperature conversion, the measured temperature is compared to the value in the THIGH Register. If the measured temperature exceeds the value stored in THIGH, the ALERT output goes active (see Figure 5). This over-temperature condition will also cause the ALRT_STAT bit in the Control/Status Register to change value (this bit mirrors the logic level of the ALERT pin).
The ALERT pin and the ALRT_STAT bit are cleared when any of the following occur:
If ALERT has been cleared by the master writing a 1 to the ALERT Reset bit, while the measured temperature still exceeds the THIGH setpoint, ALERT will go active again after the completion of the next temperature conversion.
Each temperature reading is associated with a Temperature High (THI) and a Temperature Low (TLOW) flag in the Control/Status Register. A digital comparison determines whether that reading is above the THIGH setpoint or below the TLOW setpoint. If so, the corresponding flag is set. All digital comparisons to the THIGH, and TLOW values are based on an 11-bit temperature comparison. Regardless of the resolution setting of the LM73-Q1, the lower three temperature LSBs will not affect the state of the ALERT output, THI flag, and TLOW flag.
The data registers in the LM73-Q1 are selected by the Pointer Register. At power-up the Pointer Register is set to 00h, the location for the Temperature Register. The Pointer Register latches the last location it was set to. Note that all Pointer Register bits are decoded; any incorrect pointer values will not be acknowledged and will not be stored in the Pointer Register.
NOTE
A write to an invalid pointer address is not allowed. If the master writes an invalid address to the Pointer Register, the LM73-Q1 will not acknowledge the address and the Pointer Register will continue to contain the last value stored in it.
A Write to the LM73-Q1 will always include the address byte and the pointer byte.
A Read from the LM73-Q1 can occur in either of the following ways:
The data byte is read out of the LM73-Q1 by the most significant bit first. At the end of a read, the LM73-Q1 can accept either an Acknowledge or No Acknowledge bit from the Master. No Acknowledge is typically used as a signal to the slave that the Master has read its last byte.
Shutdown Mode is enabled by writing a “1” to the Full Power Down Bit, Bit 7 of the Configuration Register, and holding it high for at least the specified maximum conversion time at the existing temperature resolution setting. (see Temperature Conversion Time specifications under the Temperature-to-Digital Converter Characteristics). For example, if the LM73-Q1 is set for 12-bit resolution before shutdown, then Bit 7 of the Configuration register must go high and stay high for the specified maximum conversion time for 12-bits resolution.
The LM73-Q1 will always finish a temperature conversion and update the temperature registers before shutting down.
Writing a “0” to the Full Power Down Bit restores the LM73-Q1 to normal mode. The user should wait at least the specified maximum conversion time, at the existing resolution setting, before accurate data appears in the temperature register.
The LM73-Q1's internal registers are selected by the Pointer register. The Pointer register latches the last location that it was set to. The pointer register and all internal registers are described below. All registers reset at device power up.
The diagram below shows the Pointer Register, the six internal registers to which it points, and their associated pointer addresses.
P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 |
---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | Register Select |
Bits | Name | Description |
---|---|---|
7:3 | Not Used | Must write zeros only. |
2:0 | Register Select | Pointer address. Points to desired register. See table below. |
P2 | P1 | P0 | REGISTER(1) |
---|---|---|---|
0 | 0 | 0 | Temperature |
0 | 0 | 1 | Configuration |
0 | 1 | 0 | THIGH |
0 | 1 | 1 | TLOW |
1 | 0 | 0 | Control / Status |
1 | 1 | 1 | Identification |
Pointer Address 00h (Read Only)
Reset State: 7FFCh (+255.96875°C)
One-Shot State: 8000h (-256°C)
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
---|---|---|---|---|---|---|---|
SIGN | 128°C | 64°C | 32°C | 16°C | 8°C | 4°C | 2°C |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
1°C | 0.5°C | 0.25°C | 0.125°C | 0.0625°C | 0.03125°C | reserved | reserved |
Bits | Name | Description |
---|---|---|
15:2 | Temperature Data | Represents the temperature that was measured by the most recent temperature conversion. On Power-up, this data is invalid until the Data Available (DAV) bit in the Control/Status register is high (after the completion of the first temperature conversion). The resolution is user-programable from 11-bit resolution (0.25°C/LSB) through 14-bit resolution (0.03125°C/LSB). The desired resolution is programmed with bits 5 and 6 of the Control/Status register. |
1:0 | Not Used | Return zeros upon read. |
Pointer Address 01h (R/W)
Reset State: 40h
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
PD | reserved | ALRT EN | ALRT POL | ALRT RST | ONE SHOT | reserved |
Bits | Name | Description |
---|---|---|
7 | Full Power Down | Writing a 1 to this bit and holding it high for at least the specified maximum conversion time, at the existing temperature resolution setting, puts the LM73-Q1 in shutdown mode for power conservation. Writing a 0 to this bit restores the LM73-Q1 to normal mode. Waiting one specified maximum conversion time for the existing resolution setting assures accurate data in the temperature register. |
6 | reserved | User must write only a 1 to this bit |
5 | ALERT Enable | A 0 in this location enables the ALERT output. A 1 disables it. This bit also controls the ALERT Status bit (the Control/Status Register, Bit 3) since that bit reflects the state of the Alert pin. |
4 | ALERT Polarity | When set to 1, the ALERT pin and ALERT Status bit are active-high. When 0, it is active-low. |
3 | ALERT Reset | Writing a 1 to this bit resets the ALERT pin and the ALERT Status bit. It will always be 0 when read. |
2 | One Shot | When in shutdown mode (Bit 7 is 1), initiates a single temperature conversion and update of the temperature register with new temperature data. Has no effect when in continuous conversion mode (i.e., when Bit 7 is 0). Always returns a 0 when read. |
1:0 | Reserved | User must write only a 0 to these bits. |
Pointer Address 02h (R/W)
Reset State: 7FE0h (+255.75°C)
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
---|---|---|---|---|---|---|---|
SIGN | 128°C | 64°C | 32°C | 16°C | 8°C | 4°C | 2°C |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
1°C | 0.5°C | 0.25°C | reserved |
Bits | Name | Description |
---|---|---|
15:5 | Upper-Limit Temperature | If the measured temperature that is stored in this register exceeds this user-programmable upper temperature limit, the ALERT pin will go active and the THIGH flag in the Control/Status register will be set to 1. Two's complement format. |
4:0 | Reserved | Returns zeros upon read. Recommend writing zeros only in these bits. |
Pointer Address 03h (R/W)
Reset State: 8000h (–256°C)
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
---|---|---|---|---|---|---|---|
SIGN | 128°C | 64°C | 32°C | 16°C | 8°C | 4°C | 2°C |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
1°C | 0.5°C | 0.25°C | reserved |
Bits | Name | Description |
---|---|---|
15:5 | Lower-Limit Temperature | If the measured temperature that is stored in the temperature register falls below this user-programmable lower temperature limit, the ALERT pin will be deactivated and the TLOW flag in the Control/Status register will be set to 1. Two's complement format. |
4:0 | Reserved | Returns zeros upon read. Recommend writing zeros only in these bits. |
Pointer Address 04h (R/W)
Reset State: 08h
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
TO_DIS | RES1 | RES0 | reserved | ALRT_STAT | THI | TLOW | DAV |
BITS | NAME | DESCRIPTION |
---|---|---|
7 | Time-Out Disable | Disable the time-out feature on the SMBDAT and SMBCLK lines if set to 1. Setting this bit turns off the bus-idle timers, enabling the LM73-Q1 to operate at lowest shutdown current. |
6:5 | Temperature Resolution | Selects one of four user-programmable temperature data resolutions 00: 0.25°C/LSB, 11-bit word (10 bits plus Sign) 01: 0.125°C/LSB, 12-bit word (11 bits plus Sign) 10: 0.0625°C/LSB, 13-bit word (12 bits plus Sign) 11: 0.03125°C/LSB, 14-bit word (13 bits plus Sign) |
4 | reserved | Always returns zero when read. Recommend customer write zero only. |
3 | ALERT Pin Status | Value is 0 when ALERT output pin is low. Value is 1 when ALERT output pin is high. The ALERT output pin is reset under any of the following conditions: (1) Cleared by writing a 1 to the ALERT Reset bit in the configuration register, (2) Measured temperature falls below the TLOW limit, or (3) cleared via the ARA sequence. Recommend customer write zero only. |
2 | Temperature High Flag | Bit is set to 1 when the measured temperature exceeds the THIGH limit stored in the programmable THIGH register. Flag is reset to 0 when both of the following conditions are met: (1) measured temperature no longer exceeds the programmed THIGH limit and (2) upon reading the Control/Status register. If the temperature is not longer above the THIGH limit, this status bit remains set until it is read by the master so that the system can check the history of what caused the ALERT output to go active. This bit is not cleared after every read if the measured temperature is still above the THIGH limit. |
1 | Temperature Low Flag | Bit is set to 1 when the measured temperature falls below the TLOW limit stored in the programmable TLOW register. Flag is reset to 0 when both of the following conditions are met: (1) measured temperature is no longer below the programmed TLOW limit and (2) upon reading the Control/Status register. If the temperature is no longer below the TLOW limit, the status bit remains set until it is read by the master so that the system can check the history of what cause the ALERT output to go active. This bit is not cleared after every read if temperature is still below TLOW limit. |
0 | Data Available Flag | This bit is 0 when the LM73-Q1 is in the process of converting a new temperature. It is 1 when the conversion is done. After initiating a temperature conversion while operating in the one-shot mode, this status bit can be monitored to indicate when the conversion is done. After triggering the one-shot conversion, the data in the temperature register is invalid until this bit is high (that is, after completion of the conversion). On power-up, the LM73-Q1 is in continuous conversion mode; while in continuous conversion mode (the default mode after power-on reset) this bit will always be high. Recommend customer write zero only. |
Pointer Address 07h (Read Only)
Reset State: 0190h
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
1 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
BITS | NAME | DESCRIPTION |
---|---|---|
15:8 | Manufacturer Identification Byte | Always returns 01h to uniquely identify the manufacturer as Texas Instruments. |
7:4 | Product Identification Nibble | Always returns 9h to uniquely identify this part as the LM73-Q1 Temperature Sensor. |
3:0 | Die Revision Step Nibble | Always returns 0h to uniquely identify the revision as level zero. |