Product details

Local sensor accuracy (max) 1.45 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion, UL recognized Supply current (max) (µA) 550 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Addresses 6 Rating Automotive
Local sensor accuracy (max) 1.45 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion, UL recognized Supply current (max) (µA) 550 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Addresses 6 Rating Automotive
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • LM73-Q1 Temperature grade 1: –40°C to 125°C
    • LM73-Q1 HBM ESD Classification Level 2
    • LM73-Q1 CDM ESD Classification Level C6
  • Single Address Pin Offers Choice of Three Selectable Addresses Per Version for a Total of Six Possible Addresses.
  • SMBus and I2C-compatible Two-Wire Interface
  • Supports 400-kHz Operation
  • Shutdown Mode With One-shot Feature Available for Very Low Average Power Consumption
  • Programmable Digital Temperature Resolution From 11 Bits to 14 Bits
  • Fast Conversion Rate Ideal for Quick Power Up and Measuring Rapidly Changing Temperature
  • Open-Drain ALERT Output Pin Goes Active When Temperature is Above a Programmed Temperature Limit
  • Very Stable, Low-noise Digital Output
  • UL Recognized Component
  • Temperature Accuracy: ±1.45°C (Maximum)
  • Temperature Range: –40°C to 125°C
  • Conversion Time
    • 11-Bit (0.25°C): 14 ms (Maximum)
    • 14-Bit (0.03125°C): 112 ms (Maximum)
  • Operating Supply Current: 320 µA (Typical)
  • Shutdown Supply Current: 1.9 µA (Typical)
  • Resolution: 0.25°C to 0.03125°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • LM73-Q1 Temperature grade 1: –40°C to 125°C
    • LM73-Q1 HBM ESD Classification Level 2
    • LM73-Q1 CDM ESD Classification Level C6
  • Single Address Pin Offers Choice of Three Selectable Addresses Per Version for a Total of Six Possible Addresses.
  • SMBus and I2C-compatible Two-Wire Interface
  • Supports 400-kHz Operation
  • Shutdown Mode With One-shot Feature Available for Very Low Average Power Consumption
  • Programmable Digital Temperature Resolution From 11 Bits to 14 Bits
  • Fast Conversion Rate Ideal for Quick Power Up and Measuring Rapidly Changing Temperature
  • Open-Drain ALERT Output Pin Goes Active When Temperature is Above a Programmed Temperature Limit
  • Very Stable, Low-noise Digital Output
  • UL Recognized Component
  • Temperature Accuracy: ±1.45°C (Maximum)
  • Temperature Range: –40°C to 125°C
  • Conversion Time
    • 11-Bit (0.25°C): 14 ms (Maximum)
    • 14-Bit (0.03125°C): 112 ms (Maximum)
  • Operating Supply Current: 320 µA (Typical)
  • Shutdown Supply Current: 1.9 µA (Typical)
  • Resolution: 0.25°C to 0.03125°C

The LM73-Q1 is a digital output temperature sensor featuring an integrated incremental Delta-Sigma ADC. The LM73-Q1 communicates with a two-wire interface that is compatible with SMBus and I2C interfaces, and the host can query the LM73-Q1 at any time to read temperature.

The LM73-Q1 operates over a wide temperature range (–40°C to 125°C) and provides ±1.45°C accuracy from –10°C to 80°C. The LM73-Q1 includes four selectable resolution options that allow the temperature conversion time and sensitivity to be adjusted for optimal performance. The LM73-Q1 defaults to 11-bit mode (0.25°C/LSB), and will measure temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its 14-bit maximum resolution mode (0.03125°C/LSB), the LM73-Q1 is optimized to sense very small changes in temperature.

A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, the LM73-Q1 has a time-out feature that will automatically reset the clock and data lines, if these lines are held low for an extended period of time. This prevents a bus lock-up condition without requiring host processor intervention.

The LM73-Q1 is a digital output temperature sensor featuring an integrated incremental Delta-Sigma ADC. The LM73-Q1 communicates with a two-wire interface that is compatible with SMBus and I2C interfaces, and the host can query the LM73-Q1 at any time to read temperature.

The LM73-Q1 operates over a wide temperature range (–40°C to 125°C) and provides ±1.45°C accuracy from –10°C to 80°C. The LM73-Q1 includes four selectable resolution options that allow the temperature conversion time and sensitivity to be adjusted for optimal performance. The LM73-Q1 defaults to 11-bit mode (0.25°C/LSB), and will measure temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its 14-bit maximum resolution mode (0.03125°C/LSB), the LM73-Q1 is optimized to sense very small changes in temperature.

A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, the LM73-Q1 has a time-out feature that will automatically reset the clock and data lines, if these lines are held low for an extended period of time. This prevents a bus lock-up condition without requiring host processor intervention.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM73 ACTIVE ±1°C Temperature Sensor with I2C/SMBus Interface Commercial version of the LM73-Q1
Same functionality with different pin-out to the compared device
TMP75-Q1 ACTIVE Automotive Temp Sensor with I2C/SMBus Interface in Industry Standard LM75 Form Factor & Pinout Lower power (85 µA) I²C alternative with support for up to 8 device addresses, NIST traceable
Similar functionality to the compared device
TMP102-Q1 ACTIVE Automotive ±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 pack Lower cost, smaller size and lower power alternative

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM73-Q1 2.7-V, SOT-23, 11- to 14-Bit Digital Temperature Sensor With 2-Wire Interface datasheet PDF | HTML 06 Dec 2016
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos