SLUSEY6A September 2023 – May 2024 LMG3522R050 , LMG3526R050
PRODUCTION DATA
The LMG352xR050 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.
The LMG352xR050 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI's low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 15V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3526R050 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.
Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
LMG3522R050 | RQS (VQFN, 52) | 12.00mm × 12.00mm |
LMG3526R050 |
PART NUMBER | ZERO-VOLTAGE DETECTION FEATURE |
---|---|
LMG3522R050 | — |
LMG3526R050 | Yes |