The LMR120xx regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 10-pin WSON package. It contains all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.
With a minimum of external components the LMR12015/20 is easy to use. The ability to drive 1.5-A or 2-A loads, with an internal 150-mΩ NMOS switch results in the best power density available. The control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included featuring an ultra-low shutdown current of 70 nA. The LMR12015/20 utilizes peak current mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMR12015 | WSON (10) | 3.00 mm × 3.00 mm |
LMR12020 |
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1,2 | SW | Output switch. Connects to the inductor, catch diode, and bootstrap capacitor. |
3 | BOOST | Boost voltage that drives the internal NMOS control switch. A bootstrap capacitor is connected between the BOOST and SW pins. |
4 | EN | Enable control input. Logic high enables operation. Do not allow this pin to float or be greater than VIN + 0.3 V. |
5 | SYNC | Frequency synchronization input. Drive this pin with an external clock or pulse train. Ground it to use the internal clock. |
6 | FB | Feedback pin. Connect FB to the external resistor divider to set output voltage. |
7 | GND | Signal and Power Ground pin. Place the bottom resistor of the feedback network as close as possible to this pin for accurate regulation. |
8 | AVIN | Supply voltage for the control circuitry. |
9,10 | PVIN | Supply voltage for output power stage. Connect a bypass capacitor to this pin. |
DAP | GND | Signal / Power Ground and thermal connection. Tie this directly to GND (pin 7). See regarding optimum thermal layout. |