Refer to the PDF data sheet for device specific package drawings
The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.
The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.
PART NUMBER | PACKAGE (PIN)(1) | BODY SIZE (NOM) |
---|---|---|
LMV339 | SOIC (14) | 8.65 mm x 3.90 mm |
LMV393 | SOIC (8) | 4.90 mm x 3.90 mm |
LMV331 | SC70 (5) | 2.00 mm x 1.25 mm |
Changes from Revision T (January 2015) to Revision U (October 2020)
Changes from Revision S (October 2012) to Revision T (January 2015)
Changes from Revision R (May 2012) to Revision S (October 2012)
Changes from Revision N (April 2011) to Revision O (February 2012)
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | LMV331 | LMV393 | LMV339 | |||
DBV or DCK | D, DDU, DGK or PW |
D or PW | RUC | |||
1IN– , 2IN–, 3IN–, 4IN– | 3 | 2, 6 | 4, 6, 8, 10 | 3, 5, 7, 9 | I | Comparator(s) negative input pin(s) |
1IN+ , 2IN+, 3IN+, 4IN+ | 1 | 3, 5 | 5, 7, 9, 11 | 4, 6, 8, 10 | I | Comparator(s) positive input pin(s) |
GND | 2 | 4 | 12 | 11 | I | Ground |
1OUT, 2OUT, 3OUT, 4OUT | 4 | 1, 7 | 2, 1, 14, 13 | 1, 14, 13, 12 | O | Comparator(s) output pin(s) |
VCC+ | 5 | 8 | 3 | 2 | I | Supply Pin |