Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMV331 Single, LMV393 Dual, LMV339 Quad General-purpose Low-voltage Comparators
1 Features
- 2.7-V and 5-V Performance
- Low Supply Current
- LMV331 130 μA Typ
- LMV393 210 μA Typ
- LMV339 410 μA Typ
- Input Common-Mode Voltage Range Includes Ground
- Low Output Saturation Voltage 200 mV Typical
- Open-Collector Output for Maximum Flexibility
2 Applications
- Hysteresis Comparators
- Oscillators
- Window Comparators
- Industrial Equipment
- Test and Measurement