The LP2983 is a 150-mA, fixed-output voltage regulator designed to provide tight voltage regulation in applications with output voltages ≤ 1.2 V.
Using an optimized vertically integrated PNP (VIP) process, the LP2983 delivers unequaled performance in all critical specifications:
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP2983 | SOT-23 (5) | 2.90 mm × 1.60 mm |
space
space
space
Changes from C Revision (April 2013) to D Revision
Changes from B Revision (April 2013) to C Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | IN | Input | Input voltage |
2 | GND | — | Common ground (device substrate) |
3 | ON/OFF | Input | Logic high enable input |
4 | ESR | — | Low side connection for low-ESR output capacitors |
5 | OUT | Output | Regulated output voltage |