LP2983

ACTIVE

150-mA, 16-V, low-dropout voltage regulator with low output voltage & enable

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS709 ACTIVE 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable Wider voltage range
Pin-for-pin with same functionality to the compared device
LP2985 ACTIVE 150-mA, 16-V, low-dropout voltage regulator with enable Improved dropout (280mV)

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 16 Vin (min) (V) 2.2 Vout (max) (V) 1.2 Vout (min) (V) 1 Fixed output options (V) 1, 1.2 Rating Catalog Noise (µVrms) 60 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 169 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 16 Vin (min) (V) 2.2 Vout (max) (V) 1.2 Vout (min) (V) 1 Fixed output options (V) 1, 1.2 Rating Catalog Noise (µVrms) 60 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 169 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Operating Input Supply Voltage: 2.2 V to 16 V
  • Output Current: 150 mA
  • Low ZOUT: 0.3 Ω Typical (10 Hz to 1 MHz)
  • Stable with Low-ESR Output Capacitor
  • Low Ground Pin Current at All Loads
  • Output Voltage Accuracy 1% (A Grade)
  • High Peak Current Capability
  • Wide Supply Voltage Range (16 V Maximum)
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • Requires Minimum External Components
  • Operating Input Supply Voltage: 2.2 V to 16 V
  • Output Current: 150 mA
  • Low ZOUT: 0.3 Ω Typical (10 Hz to 1 MHz)
  • Stable with Low-ESR Output Capacitor
  • Low Ground Pin Current at All Loads
  • Output Voltage Accuracy 1% (A Grade)
  • High Peak Current Capability
  • Wide Supply Voltage Range (16 V Maximum)
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • Requires Minimum External Components

The LP2983 is a 150-mA, fixed-output voltage regulator designed to provide tight voltage regulation in applications with output voltages ≤ 1.2 V.

Using an optimized vertically integrated PNP (VIP) process, the LP2983 delivers unequaled performance in all critical specifications:

  • Ground pin current: Typically 825 µA at a 150-mA load, and 75 µA at a 1-mA load.
  • Enhanced stability: The LP2983 is stable with output capacitor ESR down to zero, which allows the use of ceramic capacitors on the output.
  • Precision output: 1% tolerance output voltages available (A grade).
  • Smallest possible size: SOT-23 package uses absolute minimum board space.
For all available packages, see the orderable addendum at the end of the data sheet.

The LP2983 is a 150-mA, fixed-output voltage regulator designed to provide tight voltage regulation in applications with output voltages ≤ 1.2 V.

Using an optimized vertically integrated PNP (VIP) process, the LP2983 delivers unequaled performance in all critical specifications:

  • Ground pin current: Typically 825 µA at a 150-mA load, and 75 µA at a 1-mA load.
  • Enhanced stability: The LP2983 is stable with output capacitor ESR down to zero, which allows the use of ceramic capacitors on the output.
  • Precision output: 1% tolerance output voltages available (A grade).
  • Smallest possible size: SOT-23 package uses absolute minimum board space.
For all available packages, see the orderable addendum at the end of the data sheet.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Pin-to-pin option with ultra-low-IQ (2 µA)
Same functionality with different pin-out to the compared device
TLV709 ACTIVE 150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current Improved IQ (3uA)
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Better PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LP2983 Micropower 150-mA Voltage Regulator in SOT-23 Package for Output Voltages ≤ 1.2 VDesigned for Use With Very Low-ESR Output Capacitors datasheet (Rev. D) PDF | HTML 28 Apr 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​