The LPV3xx-N are low power (9-µA per channel at
5 V) versions of the LMV3xx op amps. This is another addition to the LMV family of commodity op amps.
The LPV3xx-N are the most cost effective solutions for the applications where low voltage, low power operation, space saving and low price are needed. The LPV3xx-N have rail-to-rail output swing capability and the input common-mode voltage range includes ground. They all exhibit excellent speed-power ratio, achieving 152 kHz of bandwidth with a supply current of only 9 µA.
The LPV321-N is available in space saving 5-Pin SC70, which is approximately half the size of 5-Pin SOT-23. The small package saves space on PC boards, and enables the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity.
The chips are built with Texas Instruments's advanced submicron silicon-gate BiCMOS process. The LPV3xx-N have bipolar input and output stages for improved noise performance and higher output current drive.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LPV321-N | SC70 (5) | 2.00 mm × 1.25 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
LPV358-N | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
LPV324-N | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from D Revision (March 2013) to E Revision
Changes from C Revision (March 2013) to D Revision
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SC70 or SOT-23 |
SOIC or VSSOP |
SOIC or TSSOP |
||
+IN | 1 | — | — | I | Noninverting input |
IN A+ | — | 3 | 3 | I | Noninverting input, channel A |
IN B+ | — | 5 | 5 | I | Noninverting input, channel B |
IN C+ | — | — | 10 | I | Noninverting input, channel C |
IN D+ | — | — | 12 | I | Noninverting input, channel D |
–IN | 3 | — | — | I | Inverting input |
IN A– | — | 2 | 2 | I | Inverting input, channel A |
IN B– | — | 6 | 6 | I | Inverting input, channel B |
IN C– | — | — | 9 | I | Inverting input, channel C |
IN D– | — | — | 13 | I | Inverting input, channel D |
OUTPUT | 4 | — | — | O | Output |
OUT A | — | 1 | 1 | O | Output, channel A |
OUT B | — | 7 | 7 | O | Output, channel B |
OUT C | — | — | 8 | O | Output, channel C |
OUT D | — | — | 14 | O | Output, channel D |
V+ | 5 | 8 | 4 | P | Positive (highest) power supply |
V– | 2 | 4 | 11 | P | Negative (lowest) power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Differential input voltage | ±Supply voltage | |||
Supply voltage (V+– V −) | 5.5 | V | ||
Output short circuit to V + | See(2) | |||
Output short circuit to V − | See(3) | |||
Junction temperature, TJ(MAX)(4) | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
LPV321-N in DBV and DCK Packages | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
Machine model | ±100 | |||
LPV358-N in D and DGK Packages | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
Machine model | ±100 | |||
LPV324-N in D and PW Packages | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine model | ±100 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage | 2.7 | 5 | V |
Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1) | LPV321-N | LPV358-N | LPV324-N | UNIT | ||||
---|---|---|---|---|---|---|---|---|
DBV (SOT-23) |
DCK (SC70) |
DGK (VSSOP) |
D (SOIC) |
D (SOIC) |
PW (TSSOP) |
|||
5 PINS | 5 PINS | 8 PINS | 8 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 206.6 | 296.7 | 187.5 | 130.1 | 103.9 | 132.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 167.2 | 128.1 | 77.7 | 74.3 | 61.6 | 59.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 65.5 | 74.3 | 108 | 70.7 | 58.4 | 75.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 50.2 | 6.5 | 15.2 | 23.1 | 21.2 | 10.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 65.1 | 73.6 | 106.5 | 70.2 | 58.1 | 74.58 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VOS | Input offset voltage | 1.2 | 7 | mV | ||
TCVOS | Input offset voltage average drift | 2 | µV/°C | |||
IB | Input bias current | 1.7 | 50 | nA | ||
IOS | Input offset current | 0.6 | 40 | nA | ||
CMRR | Common mode rejection ratio | 0 V ≤ VCM ≤ 1.7 V | 50 | 70 | dB | |
PSRR | Power supply rejection ratio | 2.7 V ≤ V+ ≤ 5 V, VO = 1 V, VCM = 1 V | 50 | 65 | dB | |
VCM | Input common-mode voltage | For CMRR ≥ 50 dB | 0 | −0.2 | V | |
1.9 | 1.7 | |||||
VO | Output swing | RL = 100 kΩ to 1.35 V | V+ − 100 | V+ − 3 | mV | |
80 | 180 | |||||
IS | Supply current | LPV321-N | 4 | 8 | µA | |
LPV358-N, both amplifiers | 8 | 16 | ||||
LPV324-N, all four amplifiers | 16 | 24 |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
GBWP | Gain-bandwidth product | CL = 22 pF | 112 | kHz | ||
Φm | Phase margin | 97 | ° | |||
Gm | Gain margin | 35 | dB | |||
en | Input-referred voltage noise | f = 1 kHz | 178 | nV/√Hz | ||
in | Input-referred current noise | f = 1 kHz | 0.5 | pA/√Hz |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TJ = 25°C | 1.5 | 7 | mV | ||
TJ = –40°C to 85°C | 10 | ||||||
TCVOS | Input offset voltage average drift | 2 | µV/°C | ||||
IB | Input bias current | TJ = 25°C | 2 | 50 | nA | ||
TJ = –40°C to 85°C | 60 | ||||||
IOS | Input offset current | TJ = 25°C | 0.6 | 40 | nA | ||
TJ = –40°C to 85°C | 50 | ||||||
CMRR | Common mode rejection ratio | 0 V ≤ VCM ≤ 4 V | 50 | 71 | dB | ||
PSRR | Power supply rejection ratio | 2.7 V ≤ V+ ≤ 5 V, VO = 1 V, VCM = 1 V | 50 | 65 | dB | ||
VCM | Input common-mode voltage | For CMRR ≥ 50 dB | 0 | −0.2 | V | ||
4.2 | 4 | ||||||
AV | Large signal voltage gain(1) | RL = 100 kΩ | TJ = 25°C | 15 | 100 | V/mV | |
TJ = –40°C to 85°C | 10 | ||||||
VO | Output swing | Sourcing RL = 100 kΩ to 2.5 V |
TJ = 25°C | V+ −100 | V+ −3.5 | mV | |
TJ = –40°C to 85°C | V+ −200 | ||||||
Sinking RL = 100 kΩ to 2.5 V |
TJ = 25°C | 90 | 180 | ||||
TJ = –40°C to 85°C | 220 | ||||||
IO | Output short circuit current sourcing | LPV3xx-N, VO = 0 V | 2 | 16 | mA | ||
Output short circuit current sinking | LPV321-N, VO = 5 V | 20 | 60 | ||||
LPV324-N and LPV358-N, VO = 5 V | 11 | 16 | |||||
IS | Supply current | LPV321-N | TJ = 25°C | 9 | 12 | µA | |
TJ = –40°C to 85°C | 15 | ||||||
LPV358-N, Both amplifiers |
TJ = 25°C | 15 | 20 | ||||
TJ = –40°C to 85°C | 24 | ||||||
LPV324-N, All four amplifiers |
TJ = 25°C | 28 | 42 | ||||
TJ = –40°C to 85°C | 46 |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
SR | Slew rate(1) | 0.1 | V/µs | |||
GBWP | Gain-bandwidth product | CL = 22 pF | 152 | kHz | ||
Φm | Phase margin | 87 | ° | |||
Gm | Gain margin | 19 | dB | |||
en | Input-referred voltage noise | f = 1 kHz | 146 | nV/√Hz | ||
in | Input-referred current noise | f = 1 kHz | 0.3 | pA/√Hz |