LPV321-N

ACTIVE

Single, 5-V, 152-kHz, low quiescent current (9-μA), RRO operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV9041 ACTIVE Single, 5.5-V, 350-kHz, ultra-low 1.2-V, low-quiescent current (10-μA) op amp Higher GBW (350KHz), lower noise (66nV/√Hz), better accuracy (2.25mV Vos max), rail-to-rail inputs & outputs

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.152 Slew rate (typ) (V/µs) 0.1 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.009 Vn at 1 kHz (typ) (nV√Hz) 146 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 50000 CMRR (typ) (dB) 71 Iout (typ) (A) 0.017 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0.012 Input common mode headroom (to positive supply) (typ) (V) 0.009 Output swing headroom (to negative supply) (typ) (V) 0.09 Output swing headroom (to positive supply) (typ) (V) -0.0035
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.152 Slew rate (typ) (V/µs) 0.1 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.009 Vn at 1 kHz (typ) (nV√Hz) 146 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 50000 CMRR (typ) (dB) 71 Iout (typ) (A) 0.017 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0.012 Input common mode headroom (to positive supply) (typ) (V) 0.009 Output swing headroom (to negative supply) (typ) (V) 0.09 Output swing headroom (to positive supply) (typ) (V) -0.0035
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Specified 2.7-V and 5-V Performance
  • No Crossover Distortion
  • Space-Saving Package
    • 5-Pin SC70 2 × 2.1 × 1 mm
  • Industrial Temperature Range: –40°C to 85°C
  • Gain-Bandwidth Product: 152 kHz
  • Low Supply Current
    • LPV321-N: 9 µA
    • LPV358-N: 15 µA
    • LPV324-N: 28 µA
  • Rail-to-Rail Output Swing at 100 kΩ :
    • V+ – 3.5 mV
    • V + 90 mV
  • VCM, –0.2 V to V+ – 0.8 V
  • Specified 2.7-V and 5-V Performance
  • No Crossover Distortion
  • Space-Saving Package
    • 5-Pin SC70 2 × 2.1 × 1 mm
  • Industrial Temperature Range: –40°C to 85°C
  • Gain-Bandwidth Product: 152 kHz
  • Low Supply Current
    • LPV321-N: 9 µA
    • LPV358-N: 15 µA
    • LPV324-N: 28 µA
  • Rail-to-Rail Output Swing at 100 kΩ :
    • V+ – 3.5 mV
    • V + 90 mV
  • VCM, –0.2 V to V+ – 0.8 V

The LPV3xx-N are low power (9-µA per channel at 5 V) versions of the LMV3xx op amps. This is another addition to the LMV family of commodity op amps.

The LPV3xx-N are the most cost effective solutions for the applications where low voltage, low power operation, space saving and low price are needed. The LPV3xx-N have rail-to-rail output swing capability and the input common-mode voltage range includes ground. They all exhibit excellent speed-power ratio, achieving 152 kHz of bandwidth with a supply current of only 9 µA.

The LPV321-N is available in space saving 5-Pin SC70, which is approximately half the size of 5-Pin SOT-23. The small package saves space on PC boards, and enables the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity.

The chips are built with Texas Instruments's advanced submicron silicon-gate BiCMOS process. The LPV3xx-N have bipolar input and output stages for improved noise performance and higher output current drive.

The LPV3xx-N are low power (9-µA per channel at 5 V) versions of the LMV3xx op amps. This is another addition to the LMV family of commodity op amps.

The LPV3xx-N are the most cost effective solutions for the applications where low voltage, low power operation, space saving and low price are needed. The LPV3xx-N have rail-to-rail output swing capability and the input common-mode voltage range includes ground. They all exhibit excellent speed-power ratio, achieving 152 kHz of bandwidth with a supply current of only 9 µA.

The LPV321-N is available in space saving 5-Pin SC70, which is approximately half the size of 5-Pin SOT-23. The small package saves space on PC boards, and enables the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity.

The chips are built with Texas Instruments's advanced submicron silicon-gate BiCMOS process. The LPV3xx-N have bipolar input and output stages for improved noise performance and higher output current drive.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LPV321-N Single, LPV358-N Dual, and LPV324-N Quad General-Purpose, Low Voltage, Low Power, Rail-to-Rail Output Operational Amplifiers datasheet (Rev. E) PDF | HTML 18 Nov 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

LPV321-N PSPICE Model

SNOM026.ZIP (1 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-050039 — Energy harvesting from single cell solar panel for li-ion battery reference design

The TIDA-050039 reference design demonstrates how to use a fully-integrated synchronous boost converter TPS61089 in combination with a single-cell solar panel to charge a li-ion battery. An additional maximum power-point (MPP) sampling network is implemented to dynamically control the input (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos