This device contains four independent 2-input NAND Gates. Each gate performs the Boolean function Y = A ● B in positive logic.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC00D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC00DB | SSOP (14) | 6.50 mm × 5.30 mm |
SN74HC00N | PDIP (14) | 19.30 mm × 6.40 mm |
SN74HC00NS | SO (14) | 10.20 mm × 5.30 mm |
SN74HC00PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN54HC00FK | LCCC (20) | 8.90 mm × 8.90 mm |
SN54HC00J | CDIP (14) | 21.30 mm × 7.60 mm |
SN54HC00W | CFP (14) | 9.20 mm × 6.29 mm |