Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4HCT04 Hex Inverters
1 Features
- Operating voltage range of 4.5V
to 5.5V
- Outputs can drive up to 10 LSTTL loads
- Low power consumption, 20-μA max ICC
- Typical tpd =
13ns
- ±4-mA output drive at 5V
- Low input current of 1μA max
- Inputs are TTL-Voltage
compatible