SCLS334J March 1996 – October 2014 SN74AHCT16244
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT16244 device is a 16-bit buffer and line driver specifically designed to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AHCT16244 | TSSOP (48) | 12.50 mm x 6.10 mm |
TVSOP (48) | 9.70 mm x 4.40 mm | |
SSOP (48) | 15.80 mm x 7.50 mm |