The TCAN33x family of devices is compatible with the ISO 11898 High Speed CAN (Controller Area Network) Physical Layer standard. TCAN330, TCAN332, TCAN334 and TCAN337 are specified for data rates up to 1 Mbps. Pending the release of the updated version of ISO 11898-2 including CAN FD, additional timing parameters defining loop delay symmetry are specified for the TCAN330G, TCAN332G, TCAN334G and TCAN337G devices. The devices include many protection features including driver and receiver Dominant Time Out (DTO) providing CAN network robustness. Integrated 12 kV IEC-61000-4-2 ESD Contact Discharge protection eliminates the need of additional components for system level robustness.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TCAN330/G
TCAN332/G TCAN334/G TCAN337/G |
SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (8) | 2.90 mm x 1.60 mm |