Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TL103Wx
Dual Operational Amplifiers With Internal Reference
1 Features
- New TL103WB, a pin-compatible upgrade to the TL103W and TL103WA
- Improved specifications of B
version amplifiers:
- Supply range: 3V to
36V
- Low maximum input offset
voltage: ±2mV (25°C) and ±2.5mV (full temperature)
- Gain bandwidth:
1.2MHz
- Total supply current:
550μA
- EMI rejection: integrated
RF and EMI filter
- Temperature range: –40°C
to 125°C
- Improved specifications of B version reference:
- Fixed 2.5V
reference
- Tight tolerance maximum
of 0.44% (25°C) and 1.04% (full temperature)
- Wide sink-current
range:
0.2mA (typical) to 100mA