Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV6713 Micropower, 36-V Comparator With 400-mV Reference
1 Features
- High Supply Voltage Range: 1.8 V to 36 V
- Adjustable Threshold: Down to 400 mV
- High Threshold Accuracy:
- 0.25% (Typ)
- 0.75% Max Over Temperature
- Low Quiescent Current: 7 µA (Typ)
- Open-Drain Output
- Internal Hysteresis: 5.5 mV (Typ)
- Temperature Range: –40°C to +125°C
- Package: Thin SOT-23-6
2 Applications
- Notebook PCs and Tablets
- Smartphones
- Digital Cameras
- Video Game Controllers
- Relays and Circuit Breakers
- Portable Medical Devices
- Door and Window Sensors
- Portable- and Battery-Powered Products