Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 10 Vs (max) (V) 36 Vs (min) (V) 1.8 Rating Catalog Features Hysteresis, Internal Reference Iq per channel (typ) (mA) 0.008 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 1.7 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 10 Vs (max) (V) 36 Vs (min) (V) 1.8 Rating Catalog Features Hysteresis, Internal Reference Iq per channel (typ) (mA) 0.008 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 1.7 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • High Supply Voltage Range: 1.8 V to 36 V
  • Adjustable Threshold: Down to 400 mV
  • High Threshold Accuracy:
    • 0.25% (Typ)
    • 0.75% Max Over Temperature
  • Low Quiescent Current: 7 µA (Typ)
  • Open-Drain Output
  • Internal Hysteresis: 5.5 mV (Typ)
  • Temperature Range: –40°C to +125°C
  • Package: Thin SOT-23-6
  • High Supply Voltage Range: 1.8 V to 36 V
  • Adjustable Threshold: Down to 400 mV
  • High Threshold Accuracy:
    • 0.25% (Typ)
    • 0.75% Max Over Temperature
  • Low Quiescent Current: 7 µA (Typ)
  • Open-Drain Output
  • Internal Hysteresis: 5.5 mV (Typ)
  • Temperature Range: –40°C to +125°C
  • Package: Thin SOT-23-6

The TLV6713 high voltage comparator operates over a 1.8-V to 36-V range. The device has a precision comparator with an internal 400-mV reference and an open-drain output rated to 25 V for undervoltage detection. Set the monitored voltage with the use of external resistors.

OUT is driven low when the voltage at the SENSE pin drops below the negative threshold, and goes high when the voltage returns above the positive threshold. The comparator in the TLV6713 includes built-in hysteresis for noise rejection, thereby ensuring stable output operation without false triggering.

The TLV6713 is available in a Thin SOT-23-6 package and is specified over the junction temperature range of –40°C to +125°C.

 

 

The TLV6713 high voltage comparator operates over a 1.8-V to 36-V range. The device has a precision comparator with an internal 400-mV reference and an open-drain output rated to 25 V for undervoltage detection. Set the monitored voltage with the use of external resistors.

OUT is driven low when the voltage at the SENSE pin drops below the negative threshold, and goes high when the voltage returns above the positive threshold. The comparator in the TLV6713 includes built-in hysteresis for noise rejection, thereby ensuring stable output operation without false triggering.

The TLV6713 is available in a Thin SOT-23-6 package and is specified over the junction temperature range of –40°C to +125°C.

 

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV6713 Micropower, 36-V Comparator With 400-mV Reference datasheet (Rev. B) PDF | HTML 18 Jul 2018
Application brief Voltage Supervision with a Comparator PDF | HTML 28 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation model

TLV6713 PSpice Model (Rev. A)

SBVM843A.ZIP (84 KB) - PSpice Model
Simulation model

TLV6713 TINA-TI MACRO and Reference Design

SBVM975.ZIP (9 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos