Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPD1E10B09 Single-Channel ESD Protection Device in 0402 Package
1 Features
- Provides system-level ESD protection for I/O
interfaces up to ±9 V
- IEC 61000-4-2 level 4:
- ±20 kV (air-gap
discharge)
- ±20 kV (contact
discharge)
- IEC 61000-4-5 surge protection:
- I/O capacitance 10 pf (typical)
- RDYN 0.5 ω (typical)
- DC breakdown voltage ±9.5 V (minimum)
- Ultra low leakage current 100 nA (maximum)
- 13-V clamping voltage (maximum at IPP
= 1 A)
- Industrial temperature range: –40°C to 125°C
- Space-saving 0402 footprint
(1 mm × 0.6 mm × 0.5 mm)