Product details

Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 9 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 10 IEC 61000-4-2 contact (±V) 20000 IEC 61000-4-5 (A) 4.5 Clamping voltage (V) 13 Dynamic resistance (typ) 0.5 Interface type Audio, General purpose Breakdown voltage (min) (V) 9.5 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 9 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 10 IEC 61000-4-2 contact (±V) 20000 IEC 61000-4-5 (A) 4.5 Clamping voltage (V) 13 Dynamic resistance (typ) 0.5 Interface type Audio, General purpose Breakdown voltage (min) (V) 9.5 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • Provides system-level ESD protection for I/O interfaces up to ±9 V
  • IEC 61000-4-2 level 4:
    • ±20 kV (air-gap discharge)
    • ±20 kV (contact discharge)
  • IEC 61000-4-5 surge protection:
    • 4.5 a (8/20 µs)
  • I/O capacitance 10 pf (typical)
  • R DYN 0.5 ω (typical)
  • DC breakdown voltage ±9.5 V (minimum)
  • Ultra low leakage current 100 nA (maximum)
  • 13-V clamping voltage (maximum at I PP = 1 A)
  • Industrial temperature range: –40°C to 125°C
  • Space-saving 0402 footprint (1 mm × 0.6 mm × 0.5 mm)
  • Provides system-level ESD protection for I/O interfaces up to ±9 V
  • IEC 61000-4-2 level 4:
    • ±20 kV (air-gap discharge)
    • ±20 kV (contact discharge)
  • IEC 61000-4-5 surge protection:
    • 4.5 a (8/20 µs)
  • I/O capacitance 10 pf (typical)
  • R DYN 0.5 ω (typical)
  • DC breakdown voltage ±9.5 V (minimum)
  • Ultra low leakage current 100 nA (maximum)
  • 13-V clamping voltage (maximum at I PP = 1 A)
  • Industrial temperature range: –40°C to 125°C
  • Space-saving 0402 footprint (1 mm × 0.6 mm × 0.5 mm)

The TPD1E10B09 device is a single-channel electrostatic discharge (ESD) transient voltage suppression (TVS) diode in a small 0402 package. This ESD protection diode offers ±20 kV IEC 61000-4-2 (level 4) contact and air-gap ESD protection. The back-to-back TVS diode configuration allows for bipolar or bidirectional signal support. The 10-pF line capacitance is suitable for a wide range of applications supporting data rates up to 500 Mbps. The 0402 package is an industry standard and is convenient for component placement in space-constrained applications.

Typical applications of this ESD protection TVS diode are circuit protection for audio lines (microphone, earphone, and speaker phone), SD interfacing, keypad or other buttons, V BUS pin and ID pin of USB ports, and general-purpose I/O ports. This ESD clamp is good for the protection of end equipment like eBooks, tablets, remote controllers, wearables, set-top boxes, and electronic point of sale equipment.

The TPD1E10B09 device is a single-channel electrostatic discharge (ESD) transient voltage suppression (TVS) diode in a small 0402 package. This ESD protection diode offers ±20 kV IEC 61000-4-2 (level 4) contact and air-gap ESD protection. The back-to-back TVS diode configuration allows for bipolar or bidirectional signal support. The 10-pF line capacitance is suitable for a wide range of applications supporting data rates up to 500 Mbps. The 0402 package is an industry standard and is convenient for component placement in space-constrained applications.

Typical applications of this ESD protection TVS diode are circuit protection for audio lines (microphone, earphone, and speaker phone), SD interfacing, keypad or other buttons, V BUS pin and ID pin of USB ports, and general-purpose I/O ports. This ESD clamp is good for the protection of end equipment like eBooks, tablets, remote controllers, wearables, set-top boxes, and electronic point of sale equipment.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPD1E10B09 Single-Channel ESD Protection Device in 0402 Package datasheet (Rev. E) PDF | HTML 14 Sep 2023
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Demystifying surge protection 06 Nov 2018
Technical article ESD fundamentals, part 4: ESD capacitance PDF | HTML 12 Feb 2018
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E10B09 IBIS Model

SLLM175.ZIP (3 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos