Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
Current-Limited,
Power-Distribution Switches
1 Features
- 70mΩ high-side MOSFET
- 1A continuous current
- Thermal and short-circuit protection
- Accurate current limit
(1.1A min, 1.9A max) - Operating range: 2.7V to 5.5V
- 0.6ms typical rise time
- Undervoltage lockout
- Deglitched fault report (
OC)
- No OC Glitch during power
up
- 1μA maximum standby supply current
- Bidirectional switch
- Ambient temperature range: -40°C to 85°C
- Built-in soft-start
- UL listed - file no. E169910
2 Applications
- Heavy capacitive loads
- Short-Circuit Protections