The TPS2115A-Q1 power multiplexer enables seamless transition between two power supplies, such as a two supply rails or a battery and AC to DC wall adapter. Each supply operates at 2.8 V to 5.5 V and the output can deliver up to 1 A. The TPS2115A-Q1 device includes extensive protection circuitry including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2115A-Q1 | TSSOP (8) | 4.40 mm × 3.0 mm |
Changes from * Revision (November 2008) to A Revision