TPS2115A-Q1

ACTIVE

2.8-V to 5.5-V, 84-mΩ, 1.25-A, automotive power mux with manual, automatic switchover and s

alarmNotifications Order now

Product details

Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25 IN2 output current (max) (A) 1.25 Rating Automotive Quiescent current (Iq) (µA) 55 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25 IN2 output current (max) (A) 1.25 Rating Automotive Quiescent current (Iq) (µA) 55 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to 85°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Two-Input One-Output Power Multiplexer With
    Low rDS(on) Switch...84 mΩ (Typical)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range...2.8 V to 5.5 V
  • Low Standby Current...0.5 µA (Typical)
  • Low Operating Current...55 µA (Typical)
  • Adjustable Current Limit
  • Controlled Output-Voltage Transition Times Limit
    Inrush Current and Minimize Output Voltage Hold-
    Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 (PW) Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 3: –40°C to 85°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A
  • Two-Input One-Output Power Multiplexer With
    Low rDS(on) Switch...84 mΩ (Typical)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range...2.8 V to 5.5 V
  • Low Standby Current...0.5 µA (Typical)
  • Low Operating Current...55 µA (Typical)
  • Adjustable Current Limit
  • Controlled Output-Voltage Transition Times Limit
    Inrush Current and Minimize Output Voltage Hold-
    Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 (PW) Package

The TPS2115A-Q1 power multiplexer enables seamless transition between two power supplies, such as a two supply rails or a battery and AC to DC wall adapter. Each supply operates at 2.8 V to 5.5 V and the output can deliver up to 1 A. The TPS2115A-Q1 device includes extensive protection circuitry including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS2115A-Q1 power multiplexer enables seamless transition between two power supplies, such as a two supply rails or a battery and AC to DC wall adapter. Each supply operates at 2.8 V to 5.5 V and the output can deliver up to 1 A. The TPS2115A-Q1 device includes extensive protection circuitry including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2116 ACTIVE 1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer Catalog version with higher output current (2.5 A) and wider voltage range (1.6 V to 5.5 V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS2115A-Q1 Auto-Switching Power Multiplexer datasheet (Rev. A) PDF | HTML 25 May 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​