Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS4005x Wide-Input Synchronous Buck Controller
1 Features
- New products available
- LM5145 75-V synchronous buck controller with
wide input voltage and duty cycle ranges
- LM5146 100-V synchronous buck DC/DC
controller with wide duty-cycle range
- Operating input voltage 8 V to 40 V
- Input voltage feedforward compensation
- < 1% internal 0.7-V reference
- Programmable fixed-frequency up to 1-MHz voltage
mode controller
- Internal gate-drive outputs for high-side and
synchronous N-channel MOSFETs
- 16-pin PowerPAD™ package
(RθJC = 2°C/W)
- Thermal shutdown
- Externally synchronizable
- Programmable high-side sense short-circuit
protection
- Programmable closed-loop soft start
- TPS40054 source only
- TPS40055 source and sink
- TPS40057 source and sink with VO
prebias